Press fitting with external thread - Heating
BRUGG Pipes
ACCESSORIES
Connectors
Compression connectors
Powered by
CAD模型選擇
{brugg/zubehoer/anschlussverbindungen/pressverbindungen/aussengewinde_heizung_press.prj},{NB=1011521(300)},{SC=Heizung},{PT=Fitting},{SU=Stück},{SO=Pressfitting mit Aussengewinde},{ADI=keine},{ARTNR=1011521},{LOD=300},{PEX=50},{DN=40},{AM1=50},{WS1=4.6},{AM2=1 1/2},{WS2=2.6},{AM=1 1/2},{W=0.777},{ET=95},{ED=6},{BESC=PEX-Anschlussstueck Pressverbindung AG 1 1/2\" D=50x4.6 mm SDR11 Messing/Rotguss},{MAT=Messing (CuZn39Pb3) / Sondermessing DIN EN 12164 bis 12168},{L=89},{B=50},{T=50},{VOL=0.83},{N=ISO 15875-5},{URL=https://www.bruggpipes.com/calpex-anschlussverbindungen/},{LD=82.00},{D1=48},{D2=44},{D3=35},{D4=60},{D5=48},{D6=36},{D7=40},{L1=85},{L2=19},{L3=18},{L4=0},{L5=39},{T1=7.00},{T2=2.00},{R1=43},{R3=47.803},{X=4},{B1=62.00},{DIST=48}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
SC
System classification
ⁿ/ₐ
PT
Type of pipe
ⁿ/ₐ
SU
Sales unit
ⁿ/ₐ
SO
Range
ⁿ/ₐ
ARTNR
Article number
ⁿ/ₐ
PEX
ØPEX
[mm]
DN
[mm]
AM1
Outer diameter d1
[mm]
AM2
Outer diameter d2
[Inch]
W
Weight
[kg/Pcs]
ET
Operating temperature
[°C]
ED
Operational pressure
[bar]
BESC
Description
ⁿ/ₐ
MAT
Material properties
ⁿ/ₐ
L
Length
[mm]
B
Width
[mm]
T
Height
[mm]
VOL
Volume
[l/m]
N
Norms
ⁿ/ₐ
1011518
Heating
Fitting
Piece
Press fitting with extern...
1011518
25
20
25
3/4
0.160
95
6
PEX-connection piece pres...
Brass
62
25
25
0.32
ISO 15875-5
1011519
Heating
Fitting
Piece
Press fitting with extern...
1011519
32
25
32
1
0.315
95
6
PEX-connection piece pres...
Brass
72
32
32
0.32
ISO 15875-5
1011520
Heating
Fitting
Piece
Press fitting with extern...
1011520
40
32
40
1 1/4
0.502
95
6
PEX-connection piece pres...
Brass
82
40
40
0.53
ISO 15875-5
1011521
Heating
Fitting
Piece
Press fitting with extern...
1011521
50
40
50
1 1/2
0.777
95
6
PEX-connection piece pres...
Brass
89
50
50
0.83
ISO 15875-5
1011522
Heating
Fitting
Piece
Press fitting with extern...
1011522
63
50
63
2
1.243
95
6
PEX-connection piece pres...
Brass
109
63
63
1.30
ISO 15875-5
1011523
Heating
Fitting
Piece
Press fitting with extern...
1011523
75
65
75
2 1/2
2.045
95
6
PEX-connection piece pres...
Brass
110
75
75
2.07
ISO 15875-5
1011524
Heating
Fitting
Piece
Press fitting with extern...
1011524
90
80
90
3
2.564
95
6
PEX-connection piece pres...
Brass
115
90
90
2.96
ISO 15875-5
1011525
Heating
Fitting
Piece
Press fitting with extern...
1011525
110
100
110
4
4.777
95
6
PEX-connection piece pres...
Brass
120
110
110
4.25
ISO 15875-5
1011503
Heating
Fitting
Piece
Press fitting with extern...
1011503
125
125
125
5
7.897
95
6
PEX-connection piece pres...
Brass
125
125
125
6.36
ISO 15875-5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表