您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Poly-V pulleys for taper bushes type ''L'' 8 grooves - Poly-V pulleys for taper bush
BEA Ingranaggi
Pulleys
Poly-V pulleys for taper bush
Poly-V pulleys for taper bush type ''L''
Powered by
CAD模型選擇
{bea/pulleys/poly_v_pulleys_for_tl/poly_v_pulleys_for_tl_type_l/poly_v_pulleys_for_tl_type_l_8_grooves.prj},{NB=PL08132},{DESCRIPTION=L 132 08},{CNSORDERNO=PL08132},{GROOVE=8},{DE=132},{TYPE=4},{TAPERBUSH=2012},{HM=50},{DM=0},{DI=108},{F=48},{L=32},{R=16.0},{S=0.0},{D=0},{KG=2.54},{TYPE1=L}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
GROOVE
Grooves
ⁿ/ₐ
DE
de
[mm]
TYPE
Type
ⁿ/ₐ
TAPERBUSH
Taper bush
ⁿ/ₐ
HM
Hole max.
[mm]
DM
Dm
[mm]
DI
Di
[mm]
F
[mm]
L
[mm]
R
[mm]
S
[mm]
KG
[kg]
PL08075
L 75 08
PL08075
8
75
4
1210
32
0
56
48
26
22.0
0.0
0.66
PL08080
L 80 08
PL08080
8
80
4
1210
32
0
56
48
26
22.0
0.0
0.86
PL08085
L 85 08
PL08085
8
85
4
1210
32
0
61
48
26
22.0
0.0
1.00
PL08090
L 90 08
PL08090
8
90
4
1610
42
0
66
48
26
22.0
0.0
1.01
PL08095
L 95 08
PL08095
8
95
4
1610
42
0
71
48
26
22.0
0.0
1.16
PL08100
L 100 08
PL08100
8
100
4
1610
42
0
76
48
26
22.0
0.0
1.31
PL08106
L 106 08
PL08106
8
106
4
1610
42
0
82
48
26
22.0
0.0
1.53
PL08112
L 112 08
PL08112
8
112
4
1610
42
0
88
48
26
22.0
0.0
1.75
PL08118
L 118 08
PL08118
8
118
4
2012
50
0
94
48
32
16.0
0.0
1.88
PL08125
L 125 08
PL08125
8
125
4
2012
50
0
101
48
32
16.0
0.0
2.22
PL08132
L 132 08
PL08132
8
132
4
2012
50
0
108
48
32
16.0
0.0
2.54
PL08140
L 140 08
PL08140
8
140
4
2517
65
0
116
48
45
3.0
0.0
3.02
PL08150
L 150 08
PL08150
8
150
4
2517
65
0
126
48
45
3.0
0.0
3.75
PL08160
L 160 08
PL08160
8
160
4
2517
65
0
136
48
45
3.0
0.0
4.54
PL08170
L 170 08
PL08170
8
170
4
2517
65
0
146
48
45
3.0
0.0
4.35
PL08180
L 180 08
PL08180
8
180
8
2517
65
120
156
48
45
1.5
1.5
4.52
PL08190
L 190 08
PL08190
8
190
8
2517
65
120
166
48
45
1.5
1.5
4.72
PL08200
L 200 08
PL08200
8
200
8
2517
65
120
176
48
45
1.5
1.5
5.07
PL08212
L 212 08
PL08212
8
212
8
2517
65
120
188
48
45
1.5
1.5
5.50
PL08224
L 224 08
PL08224
8
224
8
2517
65
120
202
48
45
1.5
1.5
5.77
PL08250
L 250 08
PL08250
8
250
7
3020
75
146
228
48
52
2.0
2.0
7.39
PL08280
L 280 08
PL08280
8
280
7
3020
75
146
256
48
52
2.0
2.0
8.90
PL08315
L 315 08
PL08315
8
315
7
3020
75
146
285
48
52
2.0
2.0
11.30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Taper bushes 1210 - Taper bushes
BEA Ingranaggi
06.07.2020
Poly-V pulleys for taper bushes type ''J'' 8 grooves - Poly-V pulleys for t...
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPA-4 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
Poly-V pulleys for taper bushes type ''L'' 12 grooves - Poly-V pulleys for ...
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPZ-1 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
Taper bushes 1610 - Taper bushes
BEA Ingranaggi
06.07.2020
Type L Taper - Inch Timing belt pulleys for Taper-Bushings
Optibelt
21.03.2024
Poly-V pulleys for taper bushes type ''J'' 12 grooves - Poly-V pulleys for ...
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPA-1 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
Taper-Lock (Milimeters) - Bushings (Milimeters)
Maska
13.02.2007
Taper bushes 2517 - Taper bushes
BEA Ingranaggi
06.07.2020
Taper-Lock - Bushings
Maska
13.02.2007
Taper bushes 2102 - Taper bushes
BEA Ingranaggi
06.07.2020
MAE-TL-SPB-1008-5050 - Taper bushes 1008 to 5050
MÄDLER
26.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表