您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
POL945.00/STD S55663-J450-A100
Siemens Building Technologies EUROPEAN Portfolio
hlkprodukte
oemprodukte
Ventilation and air conditioning
Chilled water set
Extension modules
POL945.00/STD
Powered by
CAD模型選擇
{siemens_bt_eu/hlkprodukte/oemprodukte/lueftungundklima/kaltwassersatz/erweiterungsmodule/pol94500std/pol945_00_std_s55663_j450_a100.prj},{NB=S55663-J450-A100_POL945.00/STD_300},{ARTNR=S55663-J450-A100},{SA950ID03=24},{SA700ID05=-40},{SA700ID06=70},{SA700ID12=95},{SA71016ID04=75.00},{SA71016ID05=72.00},{SA71016ID06=116.00},{SA71016ID07=0.145},{SA700ID15_=MIN},{SA700ID16_=MIN},{SA700ID13_=0},{SA010ID04=Siemens Building Technologies EUROPEAN Portfolio},{SA110ID05=POL945.00/STD},{SA100ID04=Room automation},{SA700ID04=I/O extension modules, to extend Climatix controllers POL6xx by 6 to 26 I/Os},{PREVIEW=../../bilder/a6v10393242.png},{SA200ID03=With open- and closed-loop control},{SA250ID03=Communicative},{SA260ID03=Automation station (controller)},{SA300ID03=Modular},{SA400ID03=Rail installation},{LOD=300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
SA010ID04
Manufacturer name
ⁿ/ₐ
SA110ID05
Typ / ASN
ⁿ/ₐ
SA100ID04
Operating range
ⁿ/ₐ
SA700ID04
Product name
ⁿ/ₐ
SA200ID03
Design
ⁿ/ₐ
SA250ID03
Capability of communication
ⁿ/ₐ
SA260ID03
I/O
ⁿ/ₐ
SA300ID03
Structure
ⁿ/ₐ
SA400ID03
Form of installation
ⁿ/ₐ
SA450ID03
Type of fixing
ⁿ/ₐ
SA500ID03
Casing material
ⁿ/ₐ
SA950ID03
Nenn-/ Betriebsspannung
[V]
SA950ID05
Art der Nenn-/Betriebsspannung
ⁿ/ₐ
SA700ID14
IP rating
ⁿ/ₐ
SA700ID05
Minimum ambient temperature (in operation)
[°C]
SA700ID06
Maximum ambient temperature (in operation)
[°C]
SA700ID12
Maximum ambient humidity (in operation)
[% rF]
SA71016ID04
length
[mm]
SA71016ID05
Width
[mm]
SA71016ID06
Height
[mm]
SA71016ID07
Mass (net)
[kg]
SA740ID03
Designation of the approval
ⁿ/ₐ
SA740ID04
Approval markings
ⁿ/ₐ
SA810ID03
Order number
ⁿ/ₐ
SA810ID06
GTIN number
ⁿ/ₐ
SA810ID10
Description/supplementary text for the order number
ⁿ/ₐ
SA810ID14
Units of measure
ⁿ/ₐ
SA810ID15
Quantity per packaging unit
ⁿ/ₐ
ETIMCLASSC
ETIM classcode
ⁿ/ₐ
ETIMCLASSN
ETIM classname
ⁿ/ₐ
IFCEXPORT
IfcExportAs
ⁿ/ₐ
OMNICLASSNU
OmniClass number
ⁿ/ₐ
OMNICLASS
OmniClass title
ⁿ/ₐ
UNICLASSC
ⁿ/ₐ
SA010ID02
Sheet number of the guideline
ⁿ/ₐ
S55663-J450-A100_POL945.0...
Siemens Building Technolo...
POL945.00/STD
Room automation
I/O extension modules, to...
With open- and closed-loo...
Communicative
Automation station (contr...
Modular
Rail installation
Busbar fixing
Plastics
24
AC/DC
IP20
-40
70
95
75.00
72.00
116.00
0.145
CE conformity
CE
S55663-J450-A100
7612914068620
POL945.00/STD Extension ...
PCE
1
EC011487
Free programmable control...
IfcElectricDistributionBo...
23-35 37 11
Automatic Transfer Switch...
Pr_75_50_20_43
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Characteristics Graph
2D
下載CAD模型
生成CAD模型
生成PDF資料表