目錄: GIMOTA
Created: 16.01.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
GIMOTA
Plug part long outdoor, socket contact
GIMOTA
Circularconnectors
Plug with bayonet coupling
Series GR
GR602
Powered by
CAD模型選擇
{gimota/circularconnectors/plug_with_bayonet_coupling/series_gr/gr602/steck_lang_fuer_auss_buch.prj},{NB=GR602-22-xxSx-xxx},{COMPANY=GIMOTA},{SIZE=22},{L1=40.5},{L2=28.5},{L4=5.0},{D4=45.0},{K1=28.25},{G1=1\"3/8-18},{B1=2},{B2=7.0},{B3=6},{D1=37.8},{D2=33.1},{D3=40.0},{D5=29.6},{D6=26.1},{D7=29.8},{D8=26.1},{D9=4.5},{S1=UNE},{G1X=1.25000},{H1=17.30},{H2=1.0},{K2=25.25},{K3=23.25},{L3=13.0},{L5=2.5},{L6=5.0},{L7=20.7},{L8=18.5},{L9=13.5},{L10=3.0},{L11=0.4},{L12=3},{W1=30},{W2=90},{N1=3},{N2=40},{ARTNR=GR602-22-xxSx-xxx}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
COMPANY
Company
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
L1
[mm]
L2
[mm]
L4
[mm]
D4
[mm]
K1
[mm]
G1
ⁿ/ₐ
GR602-14s-xxSx-xxx
GIMOTA
GR602-14s-xxSx-xxx
14s
26.0
17.5
6.0
31.0
20.25
7/8"-20
GR602-18-xxSx-xxx
GIMOTA
GR602-18-xxSx-xxx
18
40.0
27.5
4.5
36.0
25.75
1"1/8-18
GR602-20-xxSx-xxx
GIMOTA
GR602-20-xxSx-xxx
20
39.0
26.0
8.0
40.5
26.00
1"1/4-18
GR602-22-xxSx-xxx
GIMOTA
GR602-22-xxSx-xxx
22
40.5
28.5
5.0
45.0
28.25
1"3/8-18
GR602-24-xxSx-xxx
GIMOTA
GR602-24-xxSx-xxx
24
41.5
28.5
4.0
48.0
28.50
1"1/2-18
GR602-28-xxSx-xxx
GIMOTA
GR602-28-xxSx-xxx
28
39.5
26.5
10.8
53.0
33.75
1"5/8-18
GR602-32-xxSx-xxx
GIMOTA
GR602-32-xxSx-xxx
32
44.0
32.0
8.5
61.0
38.00
1"7/8-16
GR602-36-xxSx-xxx
GIMOTA
GR602-36-xxSx-xxx
36
44.5
32.0
3.5
65.5
40.80
2"1/16-16
GR602-40-xxSx-xxx
GIMOTA
GR602-40-xxSx-xxx
40
45.7
32.0
8.5
73.5
44.50
2"5/16-16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表