slovenčina
English
Plate wheels for conveyor chains P50 R31
Haberkorn
Driving elements
Chain wheels
Plate wheels for conveyor chains
Powered by
CAD模型選擇
{haberkorn/driving_elements/chain_wheels/plate_wheels_for_conveyor_chains/plate_wheels_for_conveyor_chains_p50_r31.prj},{NB=N97098},{NAME=Plate wheel for conveyor chains P50 R31 Z17},{Z=17},{DE=292.0},{DP=272.11},{CNSORDERNO=N97098},{D1=30},{KG=5.58},{B1=13.5},{C=3},{R3=50},{CNSORDERNO2=331565017}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NAME
Name
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
D1
[mm]
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
N97111
Plate wheel for conveyor ...
6
120.0
100.00
N97111
20
0.61
13.5
3
50
N97112
Plate wheel for conveyor ...
7
135.0
115.24
N97112
20
0.86
13.5
3
50
N07975
Plate wheel for conveyor ...
8
150.5
130.65
N07975
20
1.16
13.5
3
50
N97113
Plate wheel for conveyor ...
9
166.0
146.20
N97113
20
1.48
13.5
3
50
N97092
Plate wheel for conveyor ...
10
182.0
161.80
N97092
25
1.83
13.5
3
50
N97093
Plate wheel for conveyor ...
11
197.5
177.50
N97093
25
2.27
13.5
3
50
F22349
Plate wheel for conveyor ...
12
213.0
193.20
F22349
25
2.72
13.5
3
50
N97094
Plate wheel for conveyor ...
13
229.0
208.95
N97094
25
3.21
13.5
3
50
N97095
Plate wheel for conveyor ...
14
244.5
224.70
N97095
25
3.71
13.5
3
50
N97096
Plate wheel for conveyor ...
15
260.5
240.45
N97096
25
4.33
13.5
3
50
N97097
Plate wheel for conveyor ...
16
276.5
256.30
N97097
30
4.94
13.5
3
50
N97098
Plate wheel for conveyor ...
17
292.0
272.11
N97098
30
5.58
13.5
3
50
F21933
Plate wheel for conveyor ...
18
308.0
287.95
F21933
30
6.30
13.5
3
50
N97099
Plate wheel for conveyor ...
19
324.0
303.80
N97099
30
7.04
13.5
3
50
N97100
Plate wheel for conveyor ...
20
339.5
319.60
N97100
30
7.82
13.5
3
50
N97101
Plate wheel for conveyor ...
21
355.5
335.45
N97101
30
8.65
13.5
3
50
N97102
Plate wheel for conveyor ...
22
371.5
351.35
N97102
30
9.44
13.5
3
50
N97103
Plate wheel for conveyor ...
23
387.0
367.20
N97103
30
10.28
13.5
3
50
N97104
Plate wheel for conveyor ...
24
403.0
383.05
N97104
30
11.25
13.5
3
50
N97105
Plate wheel for conveyor ...
25
419.0
398.95
N97105
30
12.30
13.5
3
50
N97106
Plate wheel for conveyor ...
26
435.0
414.80
N97106
30
13.34
13.5
3
50
N97107
Plate wheel for conveyor ...
28
466.5
446.55
N97107
30
15.52
13.5
3
50
N97108
Plate wheel for conveyor ...
30
498.5
478.35
N97108
30
17.95
13.5
3
50
N97109
Plate wheel for conveyor ...
32
530.0
510.10
N97109
30
20.46
13.5
3
50
N97110
Plate wheel for conveyor ...
38
625.5
605.45
N97110
30
26.60
13.5
3
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表