您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
PGFS-B EO - SAE Straight 4 bolt counter flange (butt weld)
Parker
ERMETO High Pressure Hydraulic Flanges
SAE 4 bolt flanges
Powered by
CAD模型選擇
{parker/m_flansche/03m_sae_voll_fl/pgfs_b.prj},{NB=EO SAE Gegenflansche gerade mit Anschweiss-Anschluss PGFS408BSSM},{ERMETO=PGFS408BSSM},{BESTNR=PGFS408B},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{BRSAE=3},{ID=85.320},{RS=3.530},{BRISO=76},{D=88.9},{D1=58},{D2=90.0},{L1=90},{L2=55},{L3=16.0},{LA=178},{LB=208},{LX=71.4},{LY=152.4},{SCM=M30},{NDMT1=30.000},{KDMT1=26.211},{SCU=-},{WEIGHT=0.00010},{PNS=420},{PNSS=420},{PSI=6000},{ZOOM=2.000},{ZFACTOR=2.200},{T22=M},{NDMTM=30.000},{PM=2.000},{NDMTU=0.0000},{T1=M 30},{WERKSTOFFVIS=Edelstahl},{T1VIS=M 30},{ERMETO2=PGFS408BSSM}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
BRSAE
Nom. flange size SAE
[Zoll]
BRISO
Nom. flange size ISO (DN)
[mm]
D
Diameter max.
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
LA
Length
[mm]
LB
Length
[mm]
LX
Length
[mm]
LY
Length
[mm]
WEIGHT
Weight
[kg]
PSI
PSI Series
ⁿ/ₐ
T1
Thread
ⁿ/ₐ
EO SAE Straight 4 bolt co...
PGFS080BSSM
Stainless Steel
1/2
13
21.3
13
21.6
36
16
4.3
47
57
17.5
38.1
0.30700
3000
M 8
EO SAE Straight 4 bolt co...
PGFS080BSSU
Stainless Steel
1/2
13
21.3
13
21.6
36
16
4.3
47
57
17.5
38.1
9999.99999
3000
5/16
EO SAE Straight 4 bolt co...
PGFS100BSSM
Stainless Steel
3/4
19
26.9
19
27.2
36
18
4.1
49
66
22.3
47.6
0.40400
3000
M 10
EO SAE Straight 4 bolt co...
PGFS100BSSU
Stainless Steel
3/4
19
26.9
19
27.2
36
18
4.1
49
66
22.3
47.6
9999.99999
3000
3/8
EO SAE Straight 4 bolt co...
PGFS102BSSM
Stainless Steel
1
25
33.7
25
34.1
38
18
4.7
53
71
26.2
52.4
0.50400
3000
M 10
EO SAE Straight 4 bolt co...
PGFS102BSSU
Stainless Steel
1
25
33.7
25
34.1
38
18
4.7
53
71
26.2
52.4
0.50400
3000
3/8
EO SAE Straight 4 bolt co...
PGFS104BSSM
Stainless Steel
1 1/4
32
42.4
31
42.8
41
21
6.0
69
80
30.2
58.7
0.78000
3000
M 10
EO SAE Straight 4 bolt co...
PGFS104BSSU
Stainless Steel
1 1/4
32
42.4
31
42.8
41
21
6.0
69
80
30.2
58.7
0.76400
3000
7/16
EO SAE Straight 4 bolt co...
PGFS106BSSM
Stainless Steel
1 1/2
38
48.3
38
48.6
44
25
5.3
77
94
35.7
69.9
1.16000
3000
M 12
EO SAE Straight 4 bolt co...
PGFS106BSSU
Stainless Steel
1 1/2
38
48.3
38
48.6
44
25
5.3
77
94
35.7
69.9
1.12400
3000
1/2
EO SAE Straight 4 bolt co...
PGFS108BSSM
Stainless Steel
2
51
60.3
50
61.0
45
25
5.5
89
103
42.9
77.8
1.28400
3000
M 12
EO SAE Straight 4 bolt co...
PGFS108BSSU
Stainless Steel
2
51
60.3
50
61.0
45
25
5.5
89
103
42.9
77.8
9999.99999
3000
1/2
EO SAE Straight 4 bolt co...
PGFS110BSSM
Stainless Steel
2 1/2
64
76.1
63
76.6
50
25
6.8
101
115
50.8
88.9
1.57540
3000
M 12
EO SAE Straight 4 bolt co...
PGFS110BSSU
Stainless Steel
2 1/2
64
76.1
63
76.6
50
25
6.8
101
115
50.8
88.9
9999.99999
3000
1/2
EO SAE Straight 4 bolt co...
PGFS112BSSM
Stainless Steel
3
76
88.9
73
90.5
50
27
8.0
124
135
61.9
106.4
2.46500
3000
M 16
EO SAE Straight 4 bolt co...
PGFS112BSSU
Stainless Steel
3
76
88.9
73
90.5
50
27
8.0
124
135
61.9
106.4
9999.99999
3000
5/8
EO SAE Straight 4 bolt co...
PGFS114BSSM
Stainless Steel
3 1/2
89
101.6
89
103.0
50
27
7.0
134
153
69.9
120.7
2.89900
3000
M 16
EO SAE Straight 4 bolt co...
PGFS114BSSU
Stainless Steel
3 1/2
89
101.6
89
103.0
50
27
7.0
134
153
69.9
120.7
9999.99999
3000
5/8
EO SAE Straight 4 bolt co...
PGFS116BSSM
Stainless Steel
4
102
114.3
99
115.5
50
27
8.0
147
163
77.8
130.2
3.29000
3000
M 16
EO SAE Straight 4 bolt co...
PGFS116BSSU
Stainless Steel
4
102
114.3
99
115.5
50
27
8.0
147
163
77.8
130.2
9999.99999
3000
5/8
EO SAE Straight 4 bolt co...
PGFS118BSSM
Stainless Steel
5
127
140.0
120
142.0
50
28
10.5
180
184
92.1
152.4
4.30600
3000
M 16
EO SAE Straight 4 bolt co...
PGFS118BSSU
Stainless Steel
5
127
140.0
120
142.0
50
28
10.5
180
184
92.1
152.4
9999.99999
3000
5/8
EO SAE Straight 4 bolt co...
PGFS401B38SSM
Stainless Steel
1/2
13
17.2
10
17.5
36
16
3.7
47
57
18.2
40.5
0.30540
6000
M 8
EO SAE Straight 4 bolt co...
PGFS401B38SSU
Stainless Steel
1/2
13
17.2
10
17.5
36
16
3.7
47
57
18.2
40.5
9999.99999
6000
5/16
EO SAE Straight 4 bolt co...
PGFS401BSSM
Stainless Steel
1/2
13
21.3
13
21.6
36
16
4.3
47
57
18.2
40.5
0.30380
6000
M 8
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表