您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Branham, WC
Created: 04.11.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Branham, WC
PFS520 Pneumatic Spring Applied Series - WC Branham - Pneumatic Spring Applied Brakes
Branham, WC
Caliper Disc Brakes
Pneumatic Spring Applied Brakes
Powered by
CAD模型選擇
{wcbranham/caliper_disc_brakes/pneumatic_spring_applied_brakes/pfs520.prj},{NB=4252-0094},{PN=4252-0094},{MN=PFS520SJ},{DESC=Single Acting, Floating Mount, Use Fixed Disc},{AI=Dual Pistons, Spring Applied 75 PSI Relese},{DT=5/8},{TF=6419 lbf. (28565 N)},{DIMA=1.305},{DIMB=0.685},{DIMC=0.805}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part No.
ⁿ/ₐ
MN
Model #
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
AI
Additional info
ⁿ/ₐ
DT
Disc thickness
[Inch]
TF
Tangental force
[lbf]
4252-0093
4252-0093
PFS520SE
Single Acting, Floating M...
Dual Pistons, Spring Appl...
1/2
6419 lbf. (28565 N)
4252-0094
4252-0094
PFS520SJ
Single Acting, Floating M...
Dual Pistons, Spring Appl...
5/8
6419 lbf. (28565 N)
4252-0095
4252-0095
PFS520ST
Single Acting, Floating M...
Dual Pistons, Spring Appl...
3/4
6419 lbf. (28565 N)
4252-0096
4252-0096
PFS520SO
Single Acting, Floating M...
Dual Pistons, Spring Appl...
1
6419 lbf. (28565 N)
4252-0097
4252-0097
PFS520SQ
Single Acting, Floating M...
Dual Pistons, Spring Appl...
1-1/8
6419 lbf. (28565 N)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表