您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
PC50 Cable
Carlo Gavazzi
Sensors
Photoelectric Sensors
Retro Reflective Sensors
Powered by
CAD模型選擇
{carlogavazzi/sensors/photoelectric_sensors/retro_reflective_sensors/pc50.prj},{NB=PC50CNR10BA},{SHA256=kxFeBjXdHIF6vfVScOJjeW8kSJ+gSor9W9IyhuW3c5w=},{INAME=pc50cnr10ba},{NAME=pc50cnr10ba},{NNCUSTOM=PC50PC},{NTCUSTOM=PC50 Retro reflective},{NBCUSTOM=PC50CNR10BA},{LINACUSTOM=PC50CNR10BA},{STEPFILE=3d_pc50cnr_cable.stp},{PNGFILE=pc50cnp06ba.png},{CODE=PC50CNR10BA},{SENS=100÷10000},{SENADJ=270},{SENMOD=Retro reflective},{LITYPE=Infrared light},{LIWAVE=880},{SWOUT=1x selectable NPN/PNP NC+NO antivalent},{MUTIN=-},{PWDC=10÷30},{PWAC=-},{MXCURDC=200},{MXCURAC=-},{NLCUR=40},{CON=Cable},{HOU=Cubic, 50x50, plastic},{DIM1=17},{DIM2=50},{DIM3=50},{IP=IP67},{TMP=-20°÷+60°C/-4°÷+140°F},{DS=pc50cnr10bam1.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
Code
ⁿ/ₐ
SENS
Sensing range
[mm]
SENADJ
Sensitivity adjustment
[°]
SENMOD
Sensing mode
ⁿ/ₐ
LITYPE
Light type
ⁿ/ₐ
LIWAVE
Light wave lenght
[nm]
SWOUT
Switching output
ⁿ/ₐ
MUTIN
Mute input
ⁿ/ₐ
PWDC
Rated voltage DC
[Vdc]
PWAC
Rated voltage AC
[Vac]
MXCURDC
Max output current DC
[mA]
MXCURAC
Max output current AC
[A]
NLCUR
No load current
[mA]
CON
Connection type
ⁿ/ₐ
HOU
Housing type
ⁿ/ₐ
DIM1
Width
[mm]
DIM2
Height
[mm]
DIM3
Depth
[mm]
IP
IP rating
ⁿ/ₐ
TMP
Operating temperature
[C°/°F]
PC50CNR10BA
PC50CNR10BA
100÷10000
270
Retro reflective
Infrared light
880
1x selectable NPN/PNP NC+...
-
10÷30
-
200
-
40
Cable
Cubic, 50x50, plastic
17
50
50
IP67
-20°÷+60°C/-4°÷+140°F
PC50CNR10BAM1
PC50CNR10BAM1
100÷10000
270
Retro-reflective
Infrared light
880
1x selectable NPN/PNP NC+...
-
10÷30
-
200
-
40
M12 plug
Cubic, 50x50, plastic
17
50
50
IP67
-20°÷+60°C/-4°÷+140°F
PC50CNR10RP
PC50CNR10RP
100÷10000
270
Retro reflective
Infrared light
880
1x SPDT relay output
-
12÷240
24÷240
-
3
-
Cable
Cubic, 50x50, plastic
17
50
50
IP67
-20°÷+60°C/-4°÷+140°F
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表