目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
PBG112 - Bronze sliding plate with graphite inserts
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
SLIDING PADS / GUIDES
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/piastre_guide_di_scorrimento_autolubrificanti/pbg_112.prj},{NB=PBG112.020005010},{CODE=PBG112.020005010},{W=200},{L=50},{T=10},{W1=20},{W2=75},{W3=125},{W3X=125},{W4=180},{W4X=180},{W5=-},{W5X=0},{L1=25.0},{L2=-},{L2X=0},{T1=6.5},{D=14},{D1=9},{FORM=A},{HOLES=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
CODE
Code
ⁿ/ₐ
W
[mm]
L
[mm]
T
[mm]
W1
[mm]
W2
[mm]
W3
[mm]
W4
[mm]
W5
[mm]
L1
[mm]
L2
[mm]
T1
[mm]
D
[mm]
D1
[mm]
FORM
Form
ⁿ/ₐ
HOLES
Holes
ⁿ/ₐ
PBG112. 100 x 35 x 10
PBG112.010003510
100
35
10
20
80
-
-
-
17.5
-
6.5
14
9
A
2
PBG112. 150 x 35 x 10
PBG112.015003510
150
35
10
20
75
130
-
-
17.5
-
6.5
14
9
A
3
PBG112. 200 x 35 x 10
PBG112.020003510
200
35
10
20
75
125
180
-
17.5
-
6.5
14
9
A
4
PBG112. 250 x 35 x 10
PBG112.025003510
250
35
10
20
90
160
230
-
17.5
-
6.5
14
9
A
4
PBG112. 300 x 35 x 10
PBG112.030003510
300
35
10
20
85
150
215
280
17.5
-
6.5
14
9
A
5
PBG112. 350 x 35 x 10
PBG112.035003510
350
35
10
20
100
175
250
330
17.5
-
6.5
14
9
A
5
PBG112. 100 x 50 x 10
PBG112.010005010
100
50
10
20
80
-
-
-
25.0
-
6.5
14
9
A
2
PBG112. 150 x 50 x 10
PBG112.015005010
150
50
10
20
75
130
-
-
25.0
-
6.5
14
9
A
3
PBG112. 200 x 50 x 10
PBG112.020005010
200
50
10
20
75
125
180
-
25.0
-
6.5
14
9
A
4
PBG112. 250 x 50 x 10
PBG112.025005010
250
50
10
20
90
160
230
-
25.0
-
6.5
14
9
A
4
PBG112. 300 x 50 x 10
PBG112.030005010
300
50
10
20
85
150
215
280
25.0
-
6.5
14
9
A
5
PBG112. 350 x 50 x 10
PBG112.035005010
350
50
10
20
100
175
250
330
25.0
-
6.5
14
9
A
5
PBG112. 400 x 50 x 10
PBG112.040005010
400
50
10
20
110
200
290
380
25.0
-
6.5
14
9
A
5
PBG112. 150 x 75 x 10
PBG112.015007510
150
75
10
20
130
-
-
-
15.0
60
6.5
14
9
B
4
PBG112. 200 x 75 x 10
PBG112.020007510
200
75
10
20
100
180
-
-
15.0
60
6.5
14
9
B
6
PBG112. 250 x 75 x 10
PBG112.025007510
250
75
10
20
125
230
-
-
15.0
60
6.5
14
9
B
6
PBG112. 300 x 75 x 10
PBG112.030007510
300
75
10
20
105
195
280
-
15.0
60
6.5
14
9
B
8
PBG112. 400 x 75 x 10
PBG112.040007510
400
75
10
20
140
260
380
-
15.0
60
6.5
14
9
B
8
PBG112. 500 x 75 x 10
PBG112.050007510
500
75
10
20
135
250
365
480
15.0
60
6.5
14
9
B
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表