P1V-S High Torque - 285-860W
PARKER AUTOMATION DIVISION EUROPE
Actuators
Air motors
P1V-S 20 -1200W
Powered by
CAD模型選擇
{parker_origa/aktorik/druckluftmotoren/p1vs/p1vsto_asm.prj},{NB=P1V-28A0S017(00)},{ZYL=28.00},{MOTORSIZE=028_285W},{FUNCTION=0},{OPTIONALFUNC=0},{FREESPEED=58},{CONNECT1=0},{D2=32.00},{D3=A6 x 6 x 32 DIN6885},{G1=20.00},{G2=6.50},{G3=11.00},{G4=13.157},{G5=13.157},{FORM=1.00},{PPATH=p1vsto_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ZYL
[mm]
MOTORSIZE
ⁿ/ₐ
A1
[mm]
A2
[mm]
A3
[mm]
A4
[mm]
D1
[mm]
D2
[mm]
D3
h9
ⁿ/ₐ
B1
e8
[mm]
B2
k6
[mm]
B3
[mm]
B4
[mm]
B5
ⁿ/ₐ
P1V-28A0S017(00)
28.00
028_285W
254.000
44.000
42.000
0.000
21.500
32.00
A6 x 6 x 32 DIN6885
56.000
19.000
35.000
48.000
M6
P1V-57A0S015(00)
57.00
057_570W
283.500
44.000
42.000
98.500
21.500
32.00
A6 x 6 x 32 DIN6885
56.000
19.000
35.000
48.000
M6
P1V-86A0S015(00)
86.00
086_860W
303.500
44.000
42.000
118.500
21.500
32.00
A6 x 6 x 32 DIN6885
56.000
19.000
35.000
48.000
M6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表