目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
P.111+x - Spherical revolving handles
Elesa
GENERAL CATALOGUE
Fixed & revolving handles
Revolving handles
P.111+x
Powered by
CAD模型選擇
{elesa/general_catalogue/05/2_revolving_handles/p_111_x/177_p111_x.prj},{NB=Spherical revolving handles P.111/37+x-M8},{CODE=45981},{DESCRIPTION=P.111/37+x-M8},{DIM01=37},{DIM02=54},{DIM03=M8},{DIM04=18},{DIM05=15},{DIM06=15},{DIM07=7},{DIM08=13},{DIM09=12},{WEIGHT=55},{NDM=8.000},{KDM=6.466},{DD=2.500},{DR=6.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
d6g
ⁿ/ₐ
DIM04
d1
[mm]
DIM05
d2
[mm]
DIM06
l
[mm]
DIM07
l1
[mm]
DIM08
l2
[mm]
DIM09
s
[mm]
WEIGHT
Weight
[g]
Spherical revolving handl...
45981
P.111/37+x-M8
37
54
M8
18
15
15
7
13
12
55
Spherical revolving handl...
46011
P.111/47+x-M10
47
69
M10
23
15
17
7
17
12
130
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表