OBE15M-18GK40A-SE2 - Thru-Beam Sensors
Pepperl+Fuchs
Photoelectric Sensors
Thru-Beam Sensors
Powered by
CAD模型選擇
{pepperl_fuchs/photoelectric20sensors/thru-beam20sensors/obe15m-18gk40a-se2.prj},{NB=OBE15M-18GK40A-SE2},{MANUID=OBE15M-18GK40A-SE2},{BAC640005=100},{AAB884005=21000},{BAA038006=-40},{BAD826005=18},{BAA039006=60.00},{BAD856005=53.4},{BAD900004=500.000},{NOCUPEROU=1},{PRODUCT_PICTURE=../../../_pool_/dd/d8/d452696a_int.png},{DESCSHORT=Thru-beam sensor (pair) OBE15M-18GK40A-SE2},{EAN=4050143492817},{MANUTYPEDESC=OBE15M-18GK40A-SE2},{BAD859008=Red light, non-polarized},{BAD915006=DC},{AAD251006=Polyvinyl chloride},{AAO737002=transmitter and receiver},{BAD950006=Plastic},{BAD898005=PNP},{BAD840006=cylinder, thread},{BAC461010=Polycarbonate},{BAD722009=No},{BAD831010=with cable preassembled},{COO=VN},{CTC=8536 5019 900 [DE]},{DATA_SHEET=Data Sheet},{DEEPLINK=Deeplink}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
BAC640005
Max. output current
[mA]
AAB884005
max. switching distance
[mm]
BAA038006
min. ambient temperature
[°C]
BAD859008
Type of light
ⁿ/ₐ
BAD915006
Voltage type
ⁿ/ₐ
AAD251006
Material of the cable mantle
ⁿ/ₐ
AAO737002
Delivery scope of disposable system
ⁿ/ₐ
BAD826005
Diameter of sensor
[mm]
BAD950006
Material of the optical surface
ⁿ/ₐ
BAD898005
Design of control output
ⁿ/ₐ
BAD840006
Housing construction form
ⁿ/ₐ
BAA039006
max. ambient temperature
[°C]
BAC461010
Housing material
ⁿ/ₐ
BAD856005
Length of sensor
[mm]
BAD900004
Switch frequency
[Hz]
BAD722009
suitable for safety functions
ⁿ/ₐ
BAD831010
Design of electrical connection
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
CTC
Customs tariff number
ⁿ/ₐ
OBE15M-18GK40A-SE2
OBE15M-18GK40A-SE2
Thru-beam sensor (pair) O...
4050143492817
OBE15M-18GK40A-SE2
100
21000
-40
Red light, non-polarized
DC
Polyvinyl chloride
transmitter and receiver
18
Plastic
PNP
cylinder, thread
60.00
Polycarbonate
53.4
500.000
No
with cable preassembled
1
VN
8536 5019 900 [DE]
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表