您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
NSH-8331 - Draw Latches & Keepers w/ Compression Spring
Essentra Components
Access Hardware
Latches & Locks
Draw Latches & Keepers
Fixed Draw Latches & Keepers
Draw Latches & Keepers w/ Compression Spring
Powered by
CAD模型選擇
{essentra/l1_b00000000/l2_b04000000/l3_b04030000/l4_b04030100/p020510/nsh-8331.prj},{NB=NSH-8331},{PN=NSH-8331},{AMERSID=1077465},{APACID=-},{EMEAID=-},{MATERIALFINISHTY=Zinc Plated Steel},{DESCRIPTION=Straight Lever}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MATERIALFINISHTY
Material / Finish Type
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
NSH-8331
NSH-8331
1077465
-
-
Zinc Plated Steel
Straight Lever
NSH-8332
NSH-8332
1077466
-
-
304 Stainless Steel
Straight Lever
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN425.9 - Stainless Steel-Folding handles, Type C Fixed from the operator's...
Berger Tools
04.04.2023
NSH-8334 - Draw Latches & Keepers w/ Compression Spring
Essentra Components
10.07.2014
NSH-8333 - Draw Latches & Keepers w/ Compression Spring
Essentra Components
10.07.2014
NSH-2051 - Straight Wire Loop Latch w/Keeper
Essentra Components
10.07.2014
HGA81_82 - Draw Latch Large
Yiheda 3D Electronic Gallery
20.06.2024
NSH-2041 - Straight Wire Loop Latch w/Keeper
Essentra Components
10.07.2014
DTL-100-5 - 100 Series Adjustable Draw Latches & Keepers
Essentra Components
10.07.2014
Latch Clamps, Steel
MÄDLER
10.04.2024
SC-4710 - Draw Latches & Keepers - Plastics and Rubber
Essentra Components
10.07.2014
px-880 Latch Adjustable Catchbolt - Latch Adjustable Catchbolt
Essentra Components
10.07.2014
NSH-2271 - Straight Wire Loop Pad lockable Latch w/Keeper
Essentra Components
10.07.2014
1673911 - Spring loaded toggle latches without strike - 70.8 mm
Pinet
23.02.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表