magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NSC - 隔离片
Festo
产品
阀
附件
安装元件
密封和隔离元件
Powered by
CAD模型選擇
{festo/parts_cat/valves/acc/mounting/seal_elem/nsc.prj},{NB=11551 NSC-1/2-3-ISO},{TNR=11551},{TYP=NSC-1/2-3-ISO},{INFO=},{D1=29.000},{D2=25.000},{D3=27.900},{D4=2.000},{S1=11.000},{S2=2.600},{S3=2.000},{S4=2.600},{F1=0.400},{W1=45.000},{F2=0.100},{R1=0.000},{CNSMASSEXACT=0.0200},{VERS=2},{EOLDATE=},{GTIN=4052568021177}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
密封件
[mm]
S1
[mm]
S2
[mm]
S3
[mm]
S4
[mm]
W1
[°]
R1
Radius
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
5922 NSC-1/4
5922
NSC-1/4
21.500
0.000
0.000
0.000
2.000
0.000
0.000
0.000
30.000
0.000
0.0020
4052568019457
161105 NSC-1/2-01-VDMA
161105
NSC-1/2-01-VDMA
19.650
0.000
0.000
0.000
1.400
0.000
0.000
0.000
30.000
0.000
0.0020
4052568012229
161106 NSC-1/8-01-VDMA
161106
NSC-1/8-01-VDMA
7.650
0.000
0.000
0.000
1.400
0.000
0.000
0.000
30.000
0.000
0.0020
4052568036058
161113 NSC-3/8-02-VDMA
161113
NSC-3/8-02-VDMA
16.650
0.000
0.000
0.000
1.400
0.000
0.000
0.000
30.000
0.000
0.0020
4052568036065
11550 NSC-1/4-1-ISO
11550
NSC-1/4-1-ISO
15.800
12.800
14.900
1.500
7.000
1.900
1.000
1.900
45.000
0.000
0.0060
4052568006228
11551 NSC-1/2-3-ISO
11551
NSC-1/2-3-ISO
29.000
25.000
27.900
2.000
11.000
2.600
2.000
2.600
45.000
0.000
0.0200
4052568021177
11699 NSC-3/4-4-ISO
11699
NSC-3/4-4-ISO
32.000
27.000
29.900
2.000
11.000
2.600
3.000
2.700
45.000
0.000
0.0240
4052568021214
11908 NSC-3/8-2-ISO
11908
NSC-3/8-2-ISO
21.000
15.600
18.400
2.000
11.000
2.600
3.000
1.900
45.000
0.000
0.0092
4052568006235
119743 NSC-1/2-03-7,0
119743
NSC-1/2-03-7,0
30.000
26.000
0.000
2.500
6.600
3.200
0.000
0.000
45.000
0.300
0.0100
18746 NSC-1/2-03-7,0
18746
NSC-1/2-03-7,0
30.000
26.000
0.000
2.500
6.600
3.200
0.000
0.000
45.000
0.300
0.0100
4052568022358
18910 NSC-04-D-3
18910
NSC-04-D-3
34.950
31.800
0.000
2.000
8.000
2.500
0.000
0.000
45.000
0.000
0.0150
4052568022433
120458 NSC-04-D-3
120458
NSC-04-D-3
34.950
31.800
0.000
2.000
8.000
2.500
0.000
0.000
45.000
0.000
0.0150
4052568308209
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表