magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NPQX-D - 滤芯
Festo
产品
气动连接系统
接头
快插接头
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/fittings/push-in/npqx_d.prj},{NB=8174171 NPQX-D-PC19-Q12-P10---(400)},{TNR=8174171},{TYP=NPQX-D-PC19-Q12-P10},{LOG=400},{D2=12},{D5=18.000},{L1=32.400},{L2=12.900},{L3=19.500},{NENN=10.000},{CNSMASSEXACT=0.00760},{D2N=12.000},{D6=14.900},{D7=14.200},{D8=13.000},{D9=12.000},{D10=19.800},{D11=15.800},{D12=0.000},{D14=11.500},{D15=1.530},{D16=16.100},{D17=15.100},{D18=17.700},{H1=2.700},{H2=1.800},{L4=2.000},{L5=0.000},{L6=2.400},{L7=3.350},{L8=0.000},{L9=1.856},{L10=29.300},{L11=3.500},{L12=0.950},{L13=2.100},{L14=1.282},{R1=0.150},{R2=0.200},{VERS=3},{GTIN=4052568636371}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D2
ⁿ/ₐ
D5
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
NENN
额定尺寸
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8174164 NPQX-D-PC10-Q4-P1...
8174164
NPQX-D-PC10-Q4-P10
4
9.600
15.700
12.900
15.000
2.600
0.00090
4052568636302
8174165 NPQX-D-PC10-Q6-P1...
8174165
NPQX-D-PC10-Q6-P10
6
9.600
15.700
12.900
14.900
4.000
0.00072
4052568636319
8174166 NPQX-D-PC12-Q4-P1...
8174166
NPQX-D-PC12-Q4-P10
4
11.800
15.700
12.900
15.000
2.600
0.00124
4052568636326
8174167 NPQX-D-PC12-Q6-P1...
8174167
NPQX-D-PC12-Q6-P10
6
11.800
15.700
12.900
14.900
4.000
0.00120
4052568636333
8174168 NPQX-D-PC12-Q8-P1...
8174168
NPQX-D-PC12-Q8-P10
8
12.200
15.700
12.900
15.200
6.000
0.00092
4052568636340
8174169 NPQX-D-PC15-Q8-P1...
8174169
NPQX-D-PC15-Q8-P10
8
14.900
16.000
13.200
15.200
6.000
0.00190
4052568636357
8174170 NPQX-D-PC15-Q10-P...
8174170
NPQX-D-PC15-Q10-P10
10
15.500
16.000
13.200
15.500
8.000
0.00164
4052568636364
8174171 NPQX-D-PC19-Q12-P...
8174171
NPQX-D-PC19-Q12-P10
12
18.000
32.400
12.900
19.500
10.000
0.00760
4052568636371
8184509 NPQX-D-PC10-T532-...
8184509
NPQX-D-PC10-T532-P10
5/32
9.600
15.700
12.900
15.000
2.600
0.00090
4052568636388
8184511 NPQX-D-PC10-T18-P...
8184511
NPQX-D-PC10-T18-P10
1/8
9.620
19.500
16.350
11.700
2.500
0.00200
4052568638108
8184510 NPQX-D-PC10-T14-P...
8184510
NPQX-D-PC10-T14-P10
1/4
9.620
23.400
19.750
11.900
4.500
0.00215
4052568638092
8184512 NPQX-D-PC12-T532-...
8184512
NPQX-D-PC12-T532-P10
5/32
11.800
15.700
12.900
15.000
2.600
0.00124
4052568636395
8184513 NPQX-D-PC12-T516-...
8184513
NPQX-D-PC12-T516-P10
5/16
12.200
15.700
12.900
15.200
6.000
0.00092
4052568636401
8184514 NPQX-D-PC12-T14-P...
8184514
NPQX-D-PC12-T14-P10
1/4
11.800
21.400
17.750
11.900
4.500
0.00260
4052568638115
8184515 NPQX-D-PC15-T516-...
8184515
NPQX-D-PC15-T516-P10
5/16
14.900
16.000
13.200
15.200
6.000
0.00190
4052568636418
8189810 NPQX-D-PC19-T38-P...
8189810
NPQX-D-PC19-T38-P10
3/8
15.100
29.000
24.050
20.100
6.350
0.01000
4052568638122
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表