您可通过问题反馈或联系在线客服提交您的建议,我们将尽快完善:
Support
确定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
português
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
Administração central com a ferramenta de controle a qualidade da CADENAS PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Apenas nomenclatura clara -> ERP-compatibilidade assegurada
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
CADENAS design Manaual (MDL) foi considerado
Assistente/Configurador de produtos incluídos
Calculator included
Restrições cinemáticas / geométricas definidas
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Informação do Fim da vida útil incluída
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
Os seguintes idiomas estão incluídos:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NPQP-H-E - Conexão rápida passa-muro
Festo
Produtos
Tecnologia de conexão pneumática
Conexões
Conexões rápidas
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/fittings/push-in/npqp_h_e_asmtab.prj},{NB=132549 NPQP-H-Q6-E},{TNR=132549},{TYP=NPQP-H-Q6-E},{INFO=2014-03-31},{D=6.000},{A=15.000},{B=35.800},{C=17.100},{E=9.900},{G=5.000},{M=14x1.5},{HEX=17.000},{P=12.300},{Z=11.800},{NENN=3.700},{CNSMASSEXACT=0.0102},{PITCH=1.500},{H=4.500},{L13=4.750},{L15=2.850},{L17=1.800},{L11=3.800},{D6=11.100},{D10=11.500},{R3=0.200},{W4=3.000},{D7=10.500},{L7=13.250},{L5=15.240},{L9=3.000},{D12=8.100},{DN=14.000},{PPATH=assemblies/npqp_h_e_asmtpl.prj},{EOLDATE=31.03.2014}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2014年3月31日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
NPQP-H-E-FD - Conexão rápida passa-muro
Festo
26.09.2023
1
2
3
4
5
LINA
明細表
TNR
Código da peça
ⁿ/ₐ
TYP
Tipo
ⁿ/ₐ
D
Conexão pneumática 1
[mm]
A
Conexão pneumática 2
[mm]
B
[mm]
C
[mm]
E
[mm]
G
[mm]
M
Rosca
ⁿ/ₐ
HEX
Abertura da chave
[mm]
P
[mm]
Z
[mm]
NENN
Diâmetro nominal
[mm]
CNSMASSEXACT
Peso
[kg]
132548 NPQP-H-Q4-E
132548
NPQP-H-Q4-E
4.000
12.000
31.600
15.000
9.300
5.000
12x1.5
14.000
10.000
9.900
2.300
0.0072
132549 NPQP-H-Q6-E
132549
NPQP-H-Q6-E
6.000
15.000
35.800
17.100
9.900
5.000
14x1.5
17.000
12.300
11.800
3.700
0.0102
132550 NPQP-H-Q8-E
132550
NPQP-H-Q8-E
8.000
15.500
38.400
18.100
10.700
6.000
16x1.5
19.000
14.200
13.800
4.900
0.0143
132551 NPQP-H-Q10-E
132551
NPQP-H-Q10-E
10.000
18.500
43.400
20.900
13.200
6.000
20x2
24.000
17.500
16.800
7.100
0.0244
132552 NPQP-H-Q12-E
132552
NPQP-H-Q12-E
12.000
20.500
48.800
23.600
13.400
6.000
24x2
27.000
21.000
19.800
7.800
0.0304
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表