magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NPQM-T-S - T形快插接头
Festo
产品
气动连接系统
接头
快插接头
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/fittings/push-in/npqm_t_s.prj},{NB=558792 NPQM-T-Q6-S6-P10},{TNR=558792},{TYP=NPQM-T-Q6-S6-P10},{D1=6.000},{NENN=5.000},{D2=6.000},{D5=12.000},{H1=29.500},{L1=44.000},{DEPT=15.800},{CNSMASSEXACT=0.0245},{L5=15.800},{L4=20.000},{D6=4.000},{D7=12.500},{D8=9.000},{L6=14.000},{L8=7.000},{L7=6.000},{L2=1.500},{DA2=7.300},{DI5=5.200},{L9=0.000},{GTIN=4052568055295}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
气接口 1
[mm]
NENN
额定尺寸
[mm]
D2
气接口 2
[mm]
D5
[mm]
H1
[mm]
L1
[mm]
DEPT
深度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
558791 NPQM-T-Q4-S4-P10
558791
NPQM-T-Q4-S4-P10
4.000
3.000
4.000
9.000
25.500
39.000
13.000
0.0185
4052568055288
558792 NPQM-T-Q6-S6-P10
558792
NPQM-T-Q6-S6-P10
6.000
5.000
6.000
12.000
29.500
44.000
15.800
0.0245
4052568055295
558793 NPQM-T-Q8-S8-P10
558793
NPQM-T-Q8-S8-P10
8.000
5.500
8.000
14.000
29.500
45.000
16.000
0.0290
4052568055301
558794 NPQM-T-Q10-S10-P10
558794
NPQM-T-Q10-S10-P10
10.000
8.500
10.000
16.000
33.500
52.000
18.300
0.0410
4052568055318
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表