您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NPQM-LK - L型快插式螺纹接头
Festo
产品 (A - Z)
N
NPQM
Powered by
CAD模型選擇
{festo/parts/n/npqm/npqm_lk.prj},{NB=558819 NPQM-LK-G18-Q6-P10},{TNR=558819},{TYP=NPQM-LK-G18-Q6-P10},{D1=G1/8},{NENN=5.000},{D2=6.000},{D5=14.000},{D6=12.000},{H1=25.500},{H2=15.000},{H3=5.000},{L1=22.500},{SW=4.000},{DEPT=15.800},{CNSMASSEXACT=0.0244},{L5=15.800},{D1N=9.728},{D4=13.000},{H13=2.500},{D9=1.350},{D86=11.000},{L6=13.600},{L8=4.000},{R2=0.890},{L2=1.400},{DA2=7.300},{H10=3.000},{D10=9.850},{SWD=4.600},{VERS=2.000},{GTIN=4052568055530}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
NENN
额定尺寸
[mm]
D2
气接口
[mm]
D5
[mm]
D6
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
L1
[mm]
SW
扳手开口宽度
[mm]
DEPT
深度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
558816 NPQM-LK-M5-Q3-P10
558816
NPQM-LK-M5-Q3-P10
M5x0.8
2.000
3.000
7.000
6.800
15.000
9.500
4.000
14.100
2.000
9.500
0.0081
4052568055509
558817 NPQM-LK-M5-Q4-P10
558817
NPQM-LK-M5-Q4-P10
M5
2.500
4.000
10.000
9.000
19.000
11.000
4.000
18.500
3.000
13.000
0.0101
4052568055516
558818 NPQM-LK-G18-Q4-P10
558818
NPQM-LK-G18-Q4-P10
G1/8
3.000
4.000
14.000
9.000
25.500
15.000
5.000
20.500
4.000
13.000
0.0222
4052568055523
558819 NPQM-LK-G18-Q6-P10
558819
NPQM-LK-G18-Q6-P10
G1/8
5.000
6.000
14.000
12.000
25.500
15.000
5.000
22.500
4.000
15.800
0.0244
4052568055530
558821 NPQM-LK-G14-Q6-P10
558821
NPQM-LK-G14-Q6-P10
G1/4
5.000
6.000
18.000
12.000
29.000
17.500
6.500
24.000
5.000
15.800
0.0393
4052568055554
558820 NPQM-LK-G18-Q8-P10
558820
NPQM-LK-G18-Q8-P10
G1/8
6.000
8.000
14.000
14.000
25.500
15.000
5.000
23.500
4.000
16.000
0.0257
4052568055547
558822 NPQM-LK-G14-Q8-P10
558822
NPQM-LK-G14-Q8-P10
G1/4
6.500
8.000
18.000
14.000
29.000
17.500
6.500
24.500
5.000
16.000
0.0391
4052568055561
558823 NPQM-LK-G14-Q10-P1...
558823
NPQM-LK-G14-Q10-P10
G1/4
8.500
10.000
18.000
16.000
29.000
17.500
6.500
27.000
5.000
18.300
0.0436
4052568055578
558825 NPQM-LK-G38-Q10-P1...
558825
NPQM-LK-G38-Q10-P10
G3/8
8.500
10.000
22.000
16.000
32.500
19.500
7.000
29.000
6.000
18.300
0.0622
4052568055585
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表