magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NPQH-T-Q-Q - T形快插接头
Festo
产品
气动连接系统
接头
快插接头
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/fittings/push-in/npqh_tqq.prj},{NB=578387 NPQH-T-Q8-Q6-P10},{TNR=578387},{TYP=NPQH-T-Q8-Q6-P10},{D1=6.000},{NENN=5.000},{NENN2=7.000},{D2=8.000},{D5=14.000},{D6=12.000},{H1=20.500},{L1=42.000},{T1=16.000},{T2=15.800},{CNSMASSEXACT=0.0279},{GTIN=4052568060909}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
气接口 1
[mm]
NENN
额定尺寸
[mm]
D2
气接口 2
[mm]
D5
[mm]
D6
[mm]
H1
[mm]
L1
[mm]
T1
[mm]
T2
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
578386 NPQH-T-Q6-Q4-P10
578386
NPQH-T-Q6-Q4-P10
4.000
3.000
6.000
12.000
9.000
18.000
40.000
15.800
13.000
0.0209
4052568060893
578387 NPQH-T-Q8-Q6-P10
578387
NPQH-T-Q8-Q6-P10
6.000
5.000
8.000
14.000
12.000
20.500
42.000
16.000
15.800
0.0279
4052568060909
578388 NPQH-T-Q10-Q8-P10
578388
NPQH-T-Q10-Q8-P10
8.000
7.000
10.000
16.000
14.000
23.000
49.000
18.300
16.000
0.0396
4052568060916
578389 NPQH-T-Q12-Q10-P10
578389
NPQH-T-Q12-Q10-P10
10.000
9.000
12.000
19.000
16.000
26.000
52.000
19.500
18.300
0.0618
4052568060923
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表