magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NPQH-DK - 快插螺纹接头
Festo
产品
气动连接系统
接头
快插接头
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/fittings/push-in/npqh_dk.prj},{NB=578375 NPQH-DK-G18-Q6-P10},{TNR=578375},{TYP=NPQH-DK-G18-Q6-P10},{INFO=},{D1=G1/8},{NENN=4.000},{D2=6.000},{D5=13.000},{D6=12.000},{L1=19.500},{L2=5.000},{SW=4.000},{T=15.800},{D1N=9.728},{CNSMASSEXACT=0.0091},{L3=7.500},{W=60.000},{GTIN=4052568060787},{EOLDATE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
NENN
额定尺寸
[mm]
D2
气接口
[mm]
D5
[mm]
D6
[mm]
L1
[mm]
L2
[mm]
SW
扳手开口宽度
[mm]
T
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
578370 NPQH-DK-M5-Q4-P10
578370
NPQH-DK-M5-Q4-P10
M5
2.500
4.000
8.000
9.000
19.000
4.000
2.500
13.000
0.0045
4052568060732
578372 NPQH-DK-M7-Q4-P10
578372
NPQH-DK-M7-Q4-P10
M7
3.000
4.000
9.000
9.000
20.000
5.000
3.000
13.000
0.0051
4052568060756
578374 NPQH-DK-G18-Q4-P10
578374
NPQH-DK-G18-Q4-P10
G1/8
3.000
4.000
13.000
9.000
16.500
5.000
3.000
13.000
0.0062
4052568060770
578371 NPQH-DK-M5-Q6-P10
578371
NPQH-DK-M5-Q6-P10
M5
2.500
6.000
8.000
12.000
22.000
4.000
2.500
15.800
0.0088
4052568060749
578373 NPQH-DK-M7-Q6-P10
578373
NPQH-DK-M7-Q6-P10
M7
3.000
6.000
9.000
12.000
23.000
5.000
3.000
15.800
0.0097
4052568060763
578375 NPQH-DK-G18-Q6-P10
578375
NPQH-DK-G18-Q6-P10
G1/8
4.000
6.000
13.000
12.000
19.500
5.000
4.000
15.800
0.0091
4052568060787
578376 NPQH-DK-G18-Q8-P10
578376
NPQH-DK-G18-Q8-P10
G1/8
6.000
8.000
13.000
14.000
23.500
5.000
6.000
16.000
0.0128
4052568060794
578377 NPQH-DK-G14-Q8-P10
578377
NPQH-DK-G14-Q8-P10
G1/4
6.000
8.000
16.000
14.000
21.500
6.500
6.000
16.000
0.0144
4052568060800
578378 NPQH-DK-G14-Q10-P1...
578378
NPQH-DK-G14-Q10-P10
G1/4
8.200
10.000
16.000
16.000
27.500
6.500
8.000
18.300
0.0186
4052568060817
578379 NPQH-DK-G38-Q12-P1...
578379
NPQH-DK-G38-Q12-P10
G3/8
10.200
12.000
20.000
18.000
28.500
7.000
10.000
19.500
0.0282
4052568060824
8114987 NPQH-DK-M5-Q6-P10
8114987
NPQH-DK-M5-Q6-P10
M5
2.500
6.000
8.000
9.900
22.500
4.000
2.500
15.900
0.0000
4052568607258
8114986 NPQH-DK-M7-Q6-P10
8114986
NPQH-DK-M7-Q6-P10
M7
3.000
6.000
9.000
9.900
23.500
5.000
3.000
15.900
0.0000
4052568607241
8114985 NPQH-DK-G18-Q10-P...
8114985
NPQH-DK-G18-Q10-P10
G1/8
6.000
10.000
13.000
16.000
26.000
5.000
6.000
18.300
0.0000
4052568607234
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表