您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
English (United States)
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NPQE-LQ - L型快插式螺纹接头
Festo
产品
气动连接系统
接头
快插接头
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/fittings/push-in/npqe_lq.prj},{NB=8113072 NPQE-LQ-R18-Q10-P10---(high)},{TNR=8113072},{D1N=9.728},{D2=10.000},{D5=18.000},{H1=53.300},{H2=8.500},{H3=26.300},{L1=27.000},{SW=17.000},{V1=3},{V2=2},{V3=1},{D01=20.000},{H01=0.000},{H02=15.900},{H03=2.600},{H04=6.400},{L1N=8.500},{D02=15.000},{D03=15.500},{D04=13.000},{H05=0.000},{D05=0.000},{H06=5.300},{D06=0.000},{D07=16.800},{D08=6.500},{D09=13.000},{L01=6.500},{L02=9.800},{L03=0.000},{L04=23.500},{L05=0.000},{D10=0.000},{C1=0.000},{D11=12.000},{D12=11.160},{D13=10.000},{L06=1.900},{L07=21.200},{R1=0.300},{R2=3.500},{B01=0.000},{R3=0.000},{C2=0.300},{D14=9.300},{L08=0.000},{H07=9.700},{D15=0.000},{CNSMASSEXACT=0.02644},{TYP=NPQE-LQ-R18-Q10-P10},{D1=R1/8},{LODLEVEL=high}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
D2
[mm]
D5
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
L1
[mm]
SW
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8113067 NPQE-LQ-M5-Q4-P10
8113067
NPQE-LQ-M5-Q4-P10
M5
4.000
8.100
30.900
3.500
15.800
15.100
8.000
0.00464
4052568463953
8113068 NPQE-LQ-M5-Q6-P10
8113068
NPQE-LQ-M5-Q6-P10
M5
6.000
10.700
33.900
3.500
17.100
16.800
8.000
0.00583
4052568463960
8113069 NPQE-LQ-R18-Q4-P1...
8113069
NPQE-LQ-R18-Q4-P10
R1/8
4.000
10.500
37.600
8.000
19.600
18.000
10.000
0.00897
4052568463977
8113070 NPQE-LQ-R18-Q6-P1...
8113070
NPQE-LQ-R18-Q6-P10
R1/8
6.000
12.500
40.700
8.000
20.600
20.100
10.000
0.01068
4052568463984
8113071 NPQE-LQ-R18-Q8-P1...
8113071
NPQE-LQ-R18-Q8-P10
R1/8
8.000
14.000
46.600
8.000
23.900
22.700
10.000
0.01227
4052568463991
8113072 NPQE-LQ-R18-Q10-P...
8113072
NPQE-LQ-R18-Q10-P10
R1/8
10.000
18.000
53.300
8.500
26.300
27.000
17.000
0.02644
4052568464004
8113073 NPQE-LQ-R18-Q12-P...
8113073
NPQE-LQ-R18-Q12-P10
R1/8
12.000
20.600
56.900
8.500
27.500
29.400
17.000
0.03226
4052568464011
8113074 NPQE-LQ-R14-Q4-P1...
8113074
NPQE-LQ-R14-Q4-P10
R1/4
4.000
10.500
40.100
11.000
22.100
18.000
14.000
0.01636
4052568464028
8113075 NPQE-LQ-R14-Q6-P1...
8113075
NPQE-LQ-R14-Q6-P10
R1/4
6.000
12.500
43.200
11.000
23.100
20.100
14.000
0.01818
4052568464035
8113076 NPQE-LQ-R14-Q8-P1...
8113076
NPQE-LQ-R14-Q8-P10
R1/4
8.000
14.000
46.200
11.000
23.500
22.700
14.000
0.01780
4052568464042
8113077 NPQE-LQ-R14-Q10-P...
8113077
NPQE-LQ-R14-Q10-P10
R1/4
10.000
18.000
56.400
11.500
29.400
27.000
17.000
0.03014
4052568464059
8113078 NPQE-LQ-R14-Q12-P...
8113078
NPQE-LQ-R14-Q12-P10
R1/4
12.000
20.600
60.000
11.500
30.600
29.400
17.000
0.03596
4052568464066
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表