magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NPQE-L-S - L型快插接头
Festo
产品
气动连接系统
接头
快插接头
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/fittings/push-in/npqe_l_q_s.prj},{NB=8113196 NPQE-L-Q6-S6-P10---(high)},{TNR=8113196},{TYP=NPQE-L-Q6-S6-P10},{LODLEVEL=high},{D1=6.000},{D2=6.000},{D5=10.700},{L1=27.000},{L2=17.100},{V1=1},{V2=1},{V3=1},{L01=13.300},{L02=0.900},{L03=1.500},{L04=7.500},{L05=8.000},{L06=1.720},{D01=8.000},{D02=10.200},{D03=6.950},{D04=11.800},{D05=7.140},{D06=6.200},{C1=0.200},{H01=21.000},{R1=0.000},{R2=0.000},{R3=0.500},{R4=0.400},{R5=3.000},{B01=1.000},{B02=9.800},{R6=5.000},{D07=4.000},{L07=4.300},{R7=0.400},{C2=0.400},{CNSMASSEXACT=0.00243},{GTIN=4052568465247}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
[mm]
D2
[mm]
D5
[mm]
L1
[mm]
L2
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8113192 NPQE-L-Q3-S3-P10
8113192
NPQE-L-Q3-S3-P10
3.000
3.000
6.200
22.500
11.300
0.00073
4052568465209
8113193 NPQE-L-Q3-S4-P10
8113193
NPQE-L-Q3-S4-P10
3.000
4.000
6.200
25.000
11.300
0.00093
4052568465216
8113194 NPQE-L-Q4-S4-P10
8113194
NPQE-L-Q4-S4-P10
4.000
4.000
8.100
25.000
14.900
0.00141
4052568465223
8113195 NPQE-L-Q4-S6-P10
8113195
NPQE-L-Q4-S6-P10
4.000
6.000
8.100
29.500
14.900
0.00188
4052568465230
8113196 NPQE-L-Q6-S6-P10
8113196
NPQE-L-Q6-S6-P10
6.000
6.000
10.700
27.000
17.100
0.00243
4052568465247
8113197 NPQE-L-Q6-S8-P10
8113197
NPQE-L-Q6-S8-P10
6.000
8.000
12.500
30.500
20.100
0.00367
4052568465254
8113198 NPQE-L-Q8-S8-P10
8113198
NPQE-L-Q8-S8-P10
8.000
8.000
14.000
30.500
22.500
0.00471
4052568465261
8113199 NPQE-L-Q8-S10-P10
8113199
NPQE-L-Q8-S10-P10
8.000
10.000
14.000
33.500
22.500
0.00516
4052568465278
8113200 NPQE-L-Q10-S10-P1...
8113200
NPQE-L-Q10-S10-P10
10.000
10.000
18.000
34.500
27.000
0.00857
4052568465285
8113201 NPQE-L-Q10-S12-P1...
8113201
NPQE-L-Q10-S12-P10
10.000
12.000
18.000
39.000
27.000
0.00884
4052568465292
8113202 NPQE-L-Q12-S12-P1...
8113202
NPQE-L-Q12-S12-P10
12.000
12.000
20.600
39.200
28.500
0.01204
4052568465308
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表