目錄: Thomson Linear
Created: 11.09.2017
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Thomson Linear
Nook Flange Nut - Thomson - Ball Screws
Thomson Linear
滚珠丝杆
螺母
法兰
Powered by
CAD模型選擇
{thomsonlinear/ball_screws/nuts/flange/flange_nut_nook.prj},{NB=KGF-D-1210-RH-00},{PN=KGF-D-1210-RH-00},{F=Flange},{TD=RH}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
F
Family
ⁿ/ₐ
BNNSL
Ball Nut Nominal Size & Lead
ⁿ/ₐ
DIA
Diameter
[mm]
LEAD
Lead
[mm]
TD
Thread Direction
ⁿ/ₐ
PL
Preload
ⁿ/ₐ
LOAD
Load
[lbf]
KGF-D-1210-RH-00
Flange
12 mm X 10 mm
12
10
RH
Preloaded
1101
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表