目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
No. 6334 - Extension Nuts
JW Winco
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Nuts
No. 6334
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_2/nuts/no6334/no6334.prj},{NB=Extension Nut NO.6334-M16-24},{PARTNUMBER=NO.6334-M16-24},{ITEMID=A82701},{D1=M 16},{NDM=16},{M=48},{S=24},{E=26.8},{WEIGHT=0.1200},{CTN=73181699},{ROHS=YES},{INFOWINCO=Product details}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
M
[mm]
S
[mm]
E
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Extension Nut NO.6334-M6-...
NO.6334-M6-10
M 6
18
10
11.5
0.0080
73181691
YES
Extension Nut NO.6334-M8-...
NO.6334-M8-13
M 8
24
13
14.4
0.0190
73181691
YES
Extension Nut NO.6334-M10...
NO.6334-M10-16
M 10
30
16
17.8
0.0300
73181691
YES
Extension Nut NO.6334-M10...
NO.6334-M10-17
M 10
30
17
18.9
0.0420
73181691
YES
Extension Nut NO.6334-M12...
NO.6334-M12-18
M 12
36
18
20.0
0.0480
73181691
YES
Extension Nut NO.6334-M12...
NO.6334-M12-19
M 12
36
19
21.1
0.0620
73181691
YES
Extension Nut NO.6334-M14...
NO.6334-M14-21
M 14
42
21
23.4
0.0730
73181691
YES
Extension Nut NO.6334-M14...
NO.6334-M14-22
M 14
42
22
24.5
0.0900
73181691
YES
Extension Nut NO.6334-M16...
NO.6334-M16-24
M 16
48
24
26.8
0.1200
73181699
YES
Extension Nut NO.6334-M18...
NO.6334-M18-27
M 18
54
27
30.1
0.1700
73181699
YES
Extension Nut NO.6334-M20...
NO.6334-M20-30
M 20
60
30
33.5
0.2320
73181699
YES
Extension Nut NO.6334-M22...
NO.6334-M22-32
M 22
66
32
35.7
0.3000
73181699
YES
Extension Nut NO.6334-M22...
NO.6334-M22-34
M 22
66
34
37.7
0.3460
73181699
YES
Extension Nut NO.6334-M24...
NO.6334-M24-36
M 24
72
36
40.0
0.4100
73181699
YES
Extension Nut NO.6334-M27...
NO.6334-M27-41
M 27
81
41
45.6
0.6000
73181699
YES
Extension Nut NO.6334-M30...
NO.6334-M30-46
M 30
90
46
51.3
0.8500
73181699
YES
Extension Nut NO.6334-M36...
NO.6334-M36-55
M 36
108
55
61.3
1.4000
73181699
YES
Extension Nut NO.6334-M42...
NO.6334-M42-65
M 42
126
65
72.6
2.2500
73181699
YES
Extension Nut NO.6334-M48...
NO.6334-M48-75
M 48
144
75
83.9
3.5990
73181699
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表