您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Jtekt North America
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Jtekt North America
NNU Tapered bore
Jtekt North America
Cylindrical roller bearings
Double-row cylindrical roller bearings
Powered by
CAD模型選擇
{jtekt/cylindrical_roller_bearings/double_row_crb/double_row_crb_nnuk_asmtab.prj},{NB=NNU4934K},{DESIGNATION=NNU4934K},{SERIES=CC},{T=50},{VERS=2.000},{SD=170},{D=230},{B=60},{ROLD=2},{CR=451},{CO=763},{CU=86.4},{NG=2300},{NO=2800},{SR=3.0},{DW=14},{PCD=202.0},{L=20},{ID=193.00},{OD=211.00},{IPOP=9.00},{ST=8-D},{NUM=35},{PPATH=double_row_crb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
DESIGNATION
Bearing Designation
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
SD
SD - Shaft Dia.
[mm]
D
D - Outside Diameter
[mm]
B
B - Bearing Width
[mm]
R
r - Radius
[mm]
CR
C - Basic Dynamic Load Rating
[kN]
CO
C0 - Basic Static Load Rating
[kN]
CU
Cu - Fatigue Load Limit
[kN]
NG
Limiting Speed (Grease)
[rpm]
NO
Limiting Speed (Oil)
[rpm]
NNU4920K
NNU4920K
CC
100
140
40
1.100
173
258
32.9
4000
4800
NNU4921K
NNU4921K
CC
105
145
40
1.100
196
306
40.2
3900
4600
NNU4922K
NNU4922K
CC
110
150
40
1.100
204
326
42.4
3700
4500
NNU4924K
NNU4924K
CC
120
165
45
1.100
234
373
47.6
3400
4000
NNU4926K
NNU4926K
CC
130
180
50
1.500
269
428
50.2
3100
3700
NNU4928K
NNU4928K
CC
140
190
50
1.500
277
456
52.5
2900
3500
NNU4930K
NNU4930K
CC
150
210
60
2.000
430
692
80.7
2600
3100
NNU4932K
NNU4932K
CC
160
220
60
2.000
425
695
79.8
2500
3000
NNU4934K
NNU4934K
CC
170
230
60
2.000
451
763
86.4
2300
2800
NNU4936K
NNU4936K
CC
180
250
69
2.000
572
964
117
2100
2600
NNU4938K
NNU4938K
CC
190
260
69
2.000
581
996
119
2000
2400
NNU4940K
NNU4940K
CC
200
280
80
2.100
636
1050
125
1900
2300
NNU4944K
NNU4944K
CC
220
300
80
2.100
701
1220
145
1700
2000
NNU4948K
NNU4948K
CC
240
320
80
2.100
736
1340
155
1600
1900
NNU4952K
NNU4952K
CC
260
360
100
2.100
1180
2050
228
1400
1700
NNU4956K
NNU4956K
CC
280
380
100
2.100
1220
2200
239
1300
1500
NNU4960K
NNU4960K
CC
300
420
118
3.000
1470
2720
285
1100
1300
NNU4964K
NNU4964K
CC
320
440
118
3.000
1530
2750
286
1100
1300
NNU4968K
NNU4968K
CC
340
460
118
3.000
1580
2930
301
990
1200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Metric series
Jtekt North America
13.12.2018
BT1_001_101 - Tapered roller bearings, single row
SKF
06.06.2024
SAA_002 - Radial shaft seals for heavy industrial applications
SKF
06.06.2024
Type W/WA - Taper-Lock Weld-on Hubs
Baldor Reliance
09.11.2021
BC2_010 - Cylindrical roller bearings, double row, super-precision
SKF
31.05.2024
BN1_003 - Needle roller bearings with machined rings, with an inner ring
SKF
22.09.2023
Inch series
Jtekt North America
13.12.2018
BAUMSL - Simmerring®
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
B1 - Simmerring®
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
BASL - Simmerring®
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
BABSL - Simmerring®
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
BA - Simmerring®
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
BAUM - Simmerring®
Freudenberg - Freudenberg Sealing Technologies
15.05.2024
B1SL - Simmerring®
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表