目錄: NTN Automation
Created: 29.10.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NTN Automation
NKBKC L - Long Centered Square Flange Type
NTN Automation
Linear Motion
Linear Ball Bushings and Shafting
Linear Bearing
Inch
Non Self Aligning
Inch Series
Square Type
Centered Flange
Powered by
CAD模型選擇
{ntn_automation/linear_motion/linear_ball_bushings_shafting/linear_bearing/inch/non_self_aligning/inch_series/square_type/centered_flange/nswkc_l.prj},{NB=NSWKC10LUU},{NOTE=NOTE Please make selection from top to bottom},{MN=NSWKC10L},{BT=Long Centered Square Flange Type},{SL=UU},{DR=0.625},{DRTOL=+0/-0.010},{D=1.1250},{DTOL=+0/-0.016},{L=2.8125},{LTOL=+0/-0.30},{I=1.2813},{D1=2.0000},{K=1.5000},{H=0.2500},{FD=1.5620},{LD1=0.1875},{LD2=0.297},{LH=0.1720},{SQ=0.015},{ECCMAX=0.015},{BR=4},{BLRD=607.2},{BLRS=1165.8},{WGT=0.551}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Part Number
ⁿ/ₐ
NOTE
Selection Note
ⁿ/ₐ
BT
Bearing Type
ⁿ/ₐ
DR
Inner Dia.
[Inch]
DRTOL
Inner Dia. Tol.
[mm]
D
Outer Dia.
[Inch]
DTOL
Outer Dia. Tol.
[mm]
L
Length
[Inch]
LTOL
Length Tol.
[mm]
I
Length
[Inch]
SQ
Squareness
[mm]
ECCMAX
Eccentricity Max
[mm]
BR
Number of Ball Rows
ⁿ/ₐ
BLRD
Basic Load Rating - Dynamic
[lbf]
BLRS
Basic Load Rating - Static
[lbf]
WGT
Weight
[lbs.]
NSWKC04LUU
NSWKC04LUU
NOTE Please make selectio...
Long Centered Square Flan...
0.250
+0/-0.010
0.5000
+0/-0.013
1.3750
+0.30/-0.30
0.5781
0.015
0.015
4
160.3
262.3
0.110
NSWKC06LUU
NSWKC06LUU
NOTE Please make selectio...
Long Centered Square Flan...
0.375
+0/-0.010
0.6250
+0/-0.016
1.5938
+0.30/-0.30
0.6719
0.015
0.015
4
174.9
310.9
0.154
NSWKC08LUU
NSWKC08LUU
NOTE Please make selectio...
Long Centered Square Flan...
0.500
+0/-0.010
0.8750
+0/-0.016
2.3750
+0/-0.30
1.0625
0.015
0.015
4
403.2
777.2
0.331
NSWKC10LUU
NSWKC10LUU
NOTE Please make selectio...
Long Centered Square Flan...
0.625
+0/-0.010
1.1250
+0/-0.016
2.8125
+0/-0.30
1.2813
0.015
0.015
4
607.2
1165.8
0.551
NSWKC12LUU
NSWKC12LUU
NOTE Please make selectio...
Long Centered Square Flan...
0.750
+0/-0.012
1.2500
+0/-0.019
3.0937
+0/-0.30
1.3906
0.020
0.020
4
680.1
1360.1
0.772
NSWKC16LUU
NSWKC16LUU
NOTE Please make selectio...
Long Centered Square Flan...
1.000
+0/-0.012
1.5625
+0/-0.019
4.2813
+0/-0.40
1.9844
0.020
0.020
6
777.2
1554.4
1.323
NSWKC20LUU
NSWKC20LUU
NOTE Please make selectio...
Long Centered Square Flan...
1.250
+0/-0.016
2.0000
+0/-0.022
5.0000
+0/-0.40
2.3125
0.025
0.025
6
1093.0
2720.3
3.307
NSWKC24LUU
NSWKC24LUU
NOTE Please make selectio...
Long Centered Square Flan...
1.500
+0/-0.016
2.3750
+0/-0.022
5.6875
+0/-0.40
2.5938
0.025
0.025
6
1700.2
3983.2
4.409
NSWKC32LUU
NSWKC32LUU
NOTE Please make selectio...
Long Centered Square Flan...
2.000
+0/-0.016
3.0000
+0/-0.025
7.7500
+0/-0.40
3.6250
0.030
0.030
6
3011.7
7879.1
7.716
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NLMK L - Long Square Flange Type Linear Bearing
NTN Automation
03.02.2022
NLMKC L - Long Centered Square Flange Type Linear Bearing
NTN Automation
03.02.2022
Full complement type with Screw driver slot (CF...VR, V, VUUR, VUU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Standard
NTN Corporation
03.10.2022
Type KR�E�EH, KR�E�EXH, KR�E�ELLH, KR�E�EXLLH
NTN Corporation
17.10.2023
Open type
NTN Corporation
17.10.2023
Series AN 00-40
NTN Corporation
17.10.2023
with Hexagon Hole (CF...G)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表