您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NAV - 气路板底座
Festo
产品
阀
附件
底座/气路板
标准方向控制阀
Powered by
CAD模型選擇
{festo/parts_cat/valves/acc/sub_bases/std_dircontrol/nav_asmtab.prj},{NB=11305 NAV-3/8-2C-ISO},{TNR=11305},{TYP=NAV-3/8-2C-ISO},{VERS=2.000},{B1=56.000},{B2=26.000},{B3=55.000},{B4=50.000},{B5=13.000},{B6=6.000},{B7=5.000},{B8=6.000},{B9=27.000},{D1=G3/8},{D1P=16.662},{KDRD1=14.950},{D2=G1/2},{D2P=20.955},{KDRD2=18.631},{D3=G1/8},{D3P=9.728},{KDRD3=8.566},{D4=11.000},{D5=6.600},{D6=9.000},{H1=85.000},{H2=47.000},{H3=45.000},{H4=60.000},{H5=15.000},{H6=40.000},{H7=5.000},{L1=135.000},{L2=115.000},{L3=96.000},{L4=35.000},{L5=30.000},{L6=15.000},{L7=14.000},{T1=6.800},{D933D=6.000},{D933L=25.000},{D125=6.400},{CNSMASSEXACT=0.400},{GTIN=4052568009090}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
B7
[mm]
B8
[mm]
B9
[mm]
D1
螺纹
ⁿ/ₐ
D2
螺纹
ⁿ/ₐ
D3
螺纹
ⁿ/ₐ
D4
[mm]
D5
[mm]
D6
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
T1
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
10173 NAV-1/4-1C-ISO
10173
NAV-1/4-1C-ISO
43.000
22.000
42.000
40.000
11.000
7.500
1.500
4.000
21.600
G1/4
G3/8
G1/8
10.000
5.500
7.000
81.000
46.000
44.000
50.500
12.500
37.000
5.000
110.000
95.000
80.000
28.000
26.000
11.000
11.000
5.700
0.240
4052568002121
11305 NAV-3/8-2C-ISO
11305
NAV-3/8-2C-ISO
56.000
26.000
55.000
50.000
13.000
6.000
5.000
6.000
27.000
G3/8
G1/2
G1/8
11.000
6.600
9.000
85.000
47.000
45.000
60.000
15.000
40.000
5.000
135.000
115.000
96.000
35.000
30.000
15.000
14.000
6.800
0.400
4052568009090
10175 NAV-1/2-3C-ISO
10175
NAV-1/2-3C-ISO
71.000
30.000
70.000
70.000
15.000
8.000
6.000
6.000
35.500
G1/2
G1
G1/8
15.000
9.000
12.000
99.000
56.000
54.000
66.000
17.500
45.000
5.000
190.000
168.000
120.000
52.000
38.000
19.000
19.000
9.000
0.700
4052568008994
11139 NAV-3/4-4C-ISO
11139
NAV-3/4-4C-ISO
82.000
30.000
80.000
80.000
15.000
9.000
8.000
0.000
0.000
G3/4
G1
G1/8
15.000
9.000
12.000
120.000
58.000
55.000
0.000
0.000
65.000
5.000
215.000
184.000
0.000
56.000
52.000
0.000
0.000
9.000
1.400
4052568111854
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表