目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
N13 - Sphere sliding bushes
PlaSteel
Ranco
Guiding items for Moulds
Ball bearing guiding items
Powered by
CAD模型選擇
{ranco/ranco/guiding_item_for_moudls/ball_bearing_guiding_items/n13_asmtab.prj},{NB=N1318x56},{COD=N13},{D=18},{L=56},{D1=30},{D2=35},{I=2.8},{L1=34},{L2=23},{CORSA=66},{PPATH=../ball_bearing_guiding_items/n13_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
COD
Code
ⁿ/ₐ
D
[mm]
L
Length L
[mm]
D1
[mm]
D2
[mm]
I
[mm]
L1
Length L1
[mm]
L2
Length L2
[mm]
CORSA
Max Stroke
[mm]
N1312x40
N13
12
40
22
26
2.5
24
18
50
N1312x56
N13
12
56
22
26
2.5
24
18
82
N1318x45
N13
18
45
30
35
2.8
34
23
44
N1318x56
N13
18
56
30
35
2.8
34
23
66
N1318x71
N13
18
71
30
35
2.8
34
23
96
N1330x56
N13
30
56
46
52
4.8
54
33
32
N1330x75
N13
30
75
46
52
4.8
54
33
70
N1330x95
N13
30
95
46
52
4.8
54
33
110
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SAS - Angled Undercut "S" version
PlaSteel
17.06.2021
R0300 - Guide bush without collar, bronze/graphite - R2052.70
PlaSteel
17.06.2021
GB 112 Guide pillars - DME - Material 1.1731 - 720 HV 30
D-M-E
16.04.2024
K 7580 Guided ejection system - DME
D-M-E
16.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表