目錄: nVent HOFFMAN
Created: 22.06.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
nVent HOFFMAN
N - SpectraCool
nVent HOFFMAN
Thermal Management
Cooling units
Powered by
CAD模型選擇
{eldon/05_thermal_management/01_cooling_units/n.prj},{NB=N160126G102(0)},{ITEM=N160126G102},{DETAIL=0},{INFO=Info PDF},{DES=Spectra ACP-SS, 237W, 230V},{MAT=Stainless steel 316},{IP=IP 56 | TYPE 4X},{H=419},{W=191},{D=160},{CCAP1=237/280},{CCAP2=270/281},{PC=330-345},{PS=230 / 1 / 50-60},{IMAX=1,6/1,6},{IS=3,3/3,1},{N=63},{MASS=12.00},{EAN=8713574238299},{TARIFFN=84158200},{MI=URL},{V=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ITEM
Item no.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
IP
Protection
ⁿ/ₐ
H
Height
[mm]
W
Width
[mm]
D
Depth
[mm]
CCAP1
Cooling Capacity L35L35
[W]
CCAP2
Cooling Capacity L55L55
[W]
PC
Power Consuption L35L50
[W]
PS
Power supply
[V/ph/Hz]
IMAX
Max. nominal current
[A]
IS
Starting currrent
[A]
N
Noise level
[dB]
MASS
Weight
[kg]
EAN
EAN Code
ⁿ/ₐ
N160116G050
N160116G050
Spectra Narrow 278W, 115V
Galvanized steel
IP 54
419
191
160
278/278
240/240
360/403
115 / 1 / 50-60
3,6/3,5
8,0/9,2
63
12.00
8713574238176
N160116G051
N160116G051
Spectra Narrow-SS 278W, 1...
Galvanized steel
IP 54
419
191
160
278/278
240/240
360/403
115 / 1 / 50-60
3,6/3,5
8,0/9,2
63
12.00
8713574238244
N160116G102
N160116G102
Spectra ACP-SS, 278W, 115...
Stainless steel 316
IP 56 | TYPE 4X
419
191
160
226/278
NA/240
360/403
115 / 1 / 50-60
3,8/3,7
8,0/9,2
63
12.00
8713574238282
N160126G050
N160126G050
Spectra Narrow 237W, 230V
Galvanized steel
IP 54
419
191
160
237/280
270/281
330/345
230 / 1 / 50-60
1,5/1,5
3,3/3,1
63
12.00
8713574238183
N160126G051
N160126G051
Spectra Narrow-SS 237W, 2...
Galvanized steel
IP 54
419
191
160
237/280
270/281
330/345
230 / 1 / 50-60
1,5/1,5
3,3/3,1
63
12.00
8713574238251
N160126G102
N160126G102
Spectra ACP-SS, 237W, 230...
Stainless steel 316
IP 56 | TYPE 4X
419
191
160
237/280
270/281
330-345
230 / 1 / 50-60
1,6/1,6
3,3/3,1
63
12.00
8713574238299
N210216G050
N210216G050
Spectra Narrow 645W, 115V
Galvanized steel
IP 54
531
254
251
571/645
586/637
700/805
115 / 1 / 50-60
7,0/7,0
19
66
25.00
8713574238190
N210216G051
N210216G051
Spectra Narrow-SS 645W,11...
Galvanized steel
IP 54
531
254
251
571/645
586/637
700/805
115 / 1 / 50-60
7,0/7,0
19
66
25.00
8713574238268
N210216G102
N210216G102
Spectra ACP-SS, 645W, 115...
Stainless steel 316
IP 56 | TYPE 4X
531
254
251
571/645
586/637
700/805
115 / 1 / 50-60
7,2/7,2
19
66
25.00
8713574238305
N210226G050
N210226G050
Spectra Narrow 571W, 230V
Galvanized steel
IP 54
531
254
251
571/645
586/637
805
230 / 1 / 50-60
3,5/3,5
7,6
66
25.00
8713574238206
N210226G051
N210226G051
Spectra Narrow-SS 571W,23...
Galvanized steel
IP 54
531
254
251
571/645
586/637
805
230 / 1 / 50-60
3,5/3,5
7,6
66
25.00
8713574238275
N210226G102
N210226G102
Spectra ACP-SS, 571W, 230...
Stainless steel 316
IP 56 | TYPE 4X
531
254
251
571/645
586/637
805
230 / 1 / 50-60
3,6/3,6
7,6
66
25.00
8713574238312
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表