目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
MZD-A - Adjustable torque limiting knobs
Elesa
GENERAL CATALOGUE
Clamping knobs
Grip knobs
MZD.
Powered by
CAD模型選擇
{elesa/general_catalogue/02/2_grip_knobs/mzd/mzd_a.prj},{NB=Adjustable torque limiting knobs MZD.50-A-M6},{CODE=35501},{DESCRIPTION=MZD.50-A-M6},{DIM01=47},{DIM02=M6},{D6=6},{DIM03=44},{DIM04=39},{DIM05=15},{DIM06=12},{WEIGHT=75}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6H
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
l2
[mm]
DIM06
h
[mm]
WEIGHT
Weight
[g]
Adjustable torque limitin...
35501
MZD.50-A-M6
47
M6
44
39
15
12
75
Adjustable torque limitin...
35502
MZD.50-A-M8
47
M8
44
39
15
12
74
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表