MX28 - Union Elbow
C Matic
Category Fittings
Push-in Fittings
MX Line - 316L Stainless Steel Push-in Fittings
Powered by
CAD模型選擇
{cmatic/typology/push_in_fittings/mx_line_316l_stainless_steel_push-in_fittings/mx2820-20union20elbow.prj},{NB=X0180030},{SHA256=9JRQ3u9Qd7oaoFk50KLiBDdIdtFr8b4ob58/w+JUHi4=},{INAME=x0180030},{NAME=x0180030},{NNCUSTOM=MX28},{NTCUSTOM=Union Elbow},{NBCUSTOM=X0180030},{LINACUSTOM=X0180030},{STEPFILE=X0180030},{PNGFILE=MX28},{DWGFILE=MX28},{CODE=X0180030},{TYPE=MX28 06 06},{MAT=316L Stainless Steel},{DTUBO=6},{D2=12},{D2IN=.472},{L1=21.0},{L1IN=.827},{G=18.0},{GOZ=.635},{WT=-20 ÷ 180},{WTF=-4 ÷ 356},{WP=20},{WPP=290},{TV=-99},{TVH=29\"},{CONF1=NSF 169},{CONF2=MOCA},{CONF3=RoHS},{AF=Pneumatics, Food Industry, Chemical, Medical and Pharmaceutical Industry}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DTUBO
Øe Tube
[mm]
D2
[mm]
D2IN
[in]
L1
[mm]
L1IN
[in]
G
[g]
GOZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
TVH
Vacuum
[Hg]
CONF1
Conformity
ⁿ/ₐ
CONF2
Conformity
ⁿ/ₐ
CONF3
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
X0180010
X0180010
MX28 04 04
316L Stainless Steel
4
9
.354
17.5
.689
11.7
.413
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0180030
X0180030
MX28 06 06
316L Stainless Steel
6
12
.472
21.0
.827
18.0
.635
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0180040
X0180040
MX28 08 08
316L Stainless Steel
8
14
.551
22.5
.886
24.1
.850
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0180050
X0180050
MX28 10 10
316L Stainless Steel
10
16
.630
24.5
.965
43.0
1.517
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0180060
X0180060
MX28 12 12
316L Stainless Steel
12
18
.709
27.0
1.063
49.3
1.739
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表