目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
MTP. - Latch clamps heavy-duty series
Elesa
GENERAL CATALOGUE
Latches
Toggle clamps
MTP.
Powered by
CAD模型選擇
{elesa/general_catalogue/12/4_toggle_clamps/mtp/t2_pesante_asmtab.prj},{NB=Latch clamps heavy-duty series MTP.1700-T2 (094)},{MODELLO=1700/T2},{ESECUZIONE=-},{DXX=[94:106]},{A=226},{B=55},{C=21},{D=94÷106},{E=64},{F=48},{G=45},{H=28},{I=45},{L=68},{M=M10},{N=34},{O=7},{Q=8.5},{S=54-58},{SX=53},{FH=1700},{FHX=1400},{GR=1085},{PPATH=t2_pesante_asmtpl.prj},{CODE=GG.AL518},{DESCRIPTION=MTP.1700-T2},{POS=0},{RX=94},{DIM01=21},{DIM02=68},{DIM03=64},{DIM04=48},{DIM05=M10},{DIM06=8.5},{DIM07=55},{DIM08=34},{DIM09=226},{DIM10=45},{DIM11=45},{DIM12=28},{DIM13=94÷106},{DIM14=7},{DIM15=54÷58},{DIM16=17000},{WEIGHT=1085},{VER=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
a
[mm]
DIM02
b1
[mm]
DIM03
b2
[mm]
DIM04
b3
[mm]
DIM05
d1
ⁿ/ₐ
DIM06
d2
[mm]
DIM07
h1
[mm]
DIM08
h2
[mm]
DIM09
l1
[mm]
DIM10
m1
[mm]
DIM11
m2
[mm]
DIM12
m3
[mm]
DIM13
r
[mm]
DIM14
s
[mm]
DIM15
Corsa w
[mm]
DIM16
FH
[N]
WEIGHT
Weight
[g]
Latch clamps heavy-duty s...
GG.AL518
MTP.1700-T2
21
68
64
48
M10
8.5
55
34
226
45
45
28
94÷106
7
54÷58
17000
1085
Latch clamps heavy-duty s...
GG.AL522
MTP.4000-T2
27
85
80
60
M12
10.5
68
42
282
57
57
35
102÷124
9
62÷65
40000
2070
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表