目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
MTC. - Latch clamps
Elesa
GENERAL CATALOGUE
Latches
Toggle clamps
MTC.
Powered by
CAD模型選擇
{elesa/general_catalogue/12/4_toggle_clamps/mtc/t2_leggera_asmtab.prj},{NB=Latch clamps MTC.160-T2 (035)},{MODELLO=160/T2},{ESECUZIONE=-},{DXX=[35:44]},{A=98},{B=25},{C=12},{D=35÷44},{E=28},{F=20},{G=19},{H=10},{I=16},{L=26},{M=14},{N=18},{O=2},{Q=4,3},{S=25},{T=M4},{FH=160},{GR=85},{X=2.200},{ROT=3.500},{PPATH=t2_leggera_asmtpl.prj},{CODE=GG.AL500},{DESCRIPTION=MTC.160-T2},{POS=0},{RX=35},{DIM01=12},{DIM02=26},{DIM03=28},{DIM04=20},{DIM05=14},{DIM06=M4},{DIM07=4.3},{DIM08=23},{DIM09=18},{DIM10=98},{DIM11=19},{DIM12=16},{DIM13=10},{DIM14=35-44},{DIM15=2},{DIM16=25},{WEIGHT=85}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
a
[mm]
DIM02
b1
[mm]
DIM03
b2
[mm]
DIM04
b3
[mm]
DIM05
b4
[mm]
DIM06
d1
ⁿ/ₐ
DIM07
d2
[mm]
DIM08
h1
[mm]
DIM09
h2
[mm]
DIM10
l1
[mm]
DIM11
m1
[mm]
DIM12
m2
[mm]
DIM13
m3
[mm]
DIM14
r
[mm]
DIM15
s
[mm]
DIM16
w
[mm]
WEIGHT
Weight
[g]
Latch clampsMTC.160-T2 (0...
GG.AL500
MTC.160-T2
12
26
28
20
14
M4
4.3
23
18
98
19
16
10
35-44
2
25
85
Latch clampsMTC.320-T2 (0...
GG.AL505
MTC.320-T2
16
40
44
28
22
M6
6.5
30
25
152
32
19
14
54-63
3
48
250
Latch clampsMTC.700-T2 (0...
GG.AL510
MTC.700-T2
24
60
54
38
26
M8
8.5
42
36
220
38
41.5
19
70-90
3.5
58
600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表