目錄: nVent HOFFMAN
Created: 22.06.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
nVent HOFFMAN
MSVS - Plinths
nVent HOFFMAN
Accessories
Wall mounted
Steel
Fixing
Powered by
CAD模型選擇
{eldon/accessories/02_wall_mounted/steel/fixing/msvs_asmtab.prj},{NB=MSVS1084-316(0)},{ITEM=MSVS1084-316},{DETAIL=0},{INFO=Info PDF},{DES=Plinth, 100x800x400},{MAT=Stainless steel, AISI 316L},{W=800},{D=400},{H=100},{MASS=5.8},{EAN= 8713574116160},{TARRIFN=85381000},{MI=URL},{PPATH=assemblies/msvs_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ITEM
Item no.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
W
For enclosure width
ⁿ/ₐ
D
For enclosure depth
ⁿ/ₐ
H
Plinth height
ⁿ/ₐ
MASS
Weight
[kg]
EAN
EAN Code
ⁿ/ₐ
TARRIFN
Tariff number
ⁿ/ₐ
MSVS1063
MSVS1063
Plinth, 100x600x300
Stainless steel, AISI 304...
600
300
100
4.8
8713574034051
85381000
MSVS1063-316
MSVS1063-316
Plinth, 100x600x300
Stainless steel, AISI 316...
600
300
100
4.8
8713574111943
85381000
MSVS1083
MSVS1083
Plinth, 100x800x300
Stainless steel, AISI 304...
800
300
100
5.4
8713574034068
85381000
MSVS1083-316
MSVS1083-316
Plinth, 100x800x300
Stainless steel, AISI 316...
800
300
100
5.4
8713574116153
85381000
MSVS1084
MSVS1084
Plinth, 100x800x400
Stainless steel, AISI 304...
800
400
100
5.8
8713574034075
85381000
MSVS1084-316
MSVS1084-316
Plinth, 100x800x400
Stainless steel, AISI 316...
800
400
100
5.8
8713574116160
85381000
MSVS1103
MSVS1103
Plinth, 100x1000x300
Stainless steel, AISI 304...
1000
300
100
6.0
8713574034082
85381000
MSVS1103-316
MSVS1103-316
Plinth, 100x1000x300
Stainless steel, AISI 316...
1000
300
100
6.0
8713574116177
85381000
MSVS1123
MSVS1123
Plinth, 100x1200x300
Stainless steel, AISI 304...
1200
300
100
7.0
8713574034099
85381000
MSVS1123-316
MSVS1123-316
Plinth, 100x1200x300
Stainless steel, AISI 316...
1200
300
100
7.0
8713574116184
85381000
MSVS1124
MSVS1124
Plinth, 100x1200x400
Stainless steel, AISI 304...
1200
400
100
9.0
8713574034105
85381000
MSVS1124-316
MSVS1124-316
Plinth, 100x1200x400
Stainless steel, AISI 316...
1200
400
100
10.0
8713574116191
85381000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表