目錄: cpc Europa
Created: 24.07.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
cpc Europa
MR-W EE Series - Linear guide
cpc Europa
Linear Guide
Miniature Linear Guide MR-W Series
Miniature linear guide MR-W EE/EZ series
Powered by
CAD模型選擇
{cpc/linear_guide/miniature_mr_w_series/mr_w_ee_ez/mr_w_ee_asmtab.prj},{NB=MR 12WN-EE1-V0-N-46.2L-6-40.2-(23.1-0-0-0)},{HIDDEN=1},{PRA=10},{RT=},{LENGTH=WN},{SIZE=12},{ST=EE : End seal + Reinforcement Plate},{STNB=EE},{BQ=1},{RM=},{PC=V0},{RL=46.2},{PA=},{P1=6},{AG=N},{POS1=23.1},{POS2=0},{POS3=0},{POS4=0},{H=14.0},{W2=8.0},{W1=24},{H1=8.5},{P=40},{P3=0},{DXDXG1=8x4.5x4.5},{D=8.0},{DD=4.5},{G1=4.5},{W=40},{L=46.2},{L1=31.0},{H2=11.2},{P1X=15.0},{P2X=28},{MXG2=M3x3.5},{NDM=3.000},{G2=3.5},{PHI=1.3},{S=3.1},{T=4.5},{C=0.0},{C0=0.0},{MR0=0},{MP0=0},{MY0=0},{BW=0},{RW=1472},{VERS=78.000},{PPATH=../parts/mr_w_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
MOD
Model Code
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
ST
Seal type
ⁿ/ₐ
P2
End hole pitch
[mm]
H
[mm]
W2
[mm]
W1
[mm]
H1
[mm]
P
[mm]
P3
[mm]
DXDXG1
Dxdxg1
[mm]
W
[mm]
L
[mm]
L1
[mm]
H2
h2
[mm]
P1X
[mm]
P2X
[mm]
MXG2
Mxg2
[mm]
PHI
Ø
[mm]
S
S1
[mm]
T
[mm]
RW
Rail Weight
[g/m]
MR 15WL-EE1-V0-N-76.6L-6-...
MR 15WL
15
EE : End seal + Reinforce...
30.600
16.0
9.0
42
9.5
40
23
8x4.5x4.5
60
76.6
57.6
13.0
35.0
45
M4x4.5
1.8
3.3
4.5
2818
MR 15WN-EE1-V0-N-57.4L-6-...
MR 15WN
15
EE : End seal + Reinforce...
11.400
16.0
9.0
42
9.5
40
23
8x4.5x4.5
60
57.4
38.5
12.9
20.0
45
M4x4.5
1.8
3.3
4.5
2818
MR 12WL-EE1-V0-N-61.3L-6-...
MR 12WL
12
EE : End seal + Reinforce...
15.300
14.0
8.0
24
8.5
40
0
8x4.5x4.5
40
61.3
46.0
11.2
28.0
28
M3x3.5
1.3
3.1
4.5
1472
MR 12WN-EE1-V0-N-46.2L-6-...
MR 12WN
12
EE : End seal + Reinforce...
40.200
14.0
8.0
24
8.5
40
0
8x4.5x4.5
40
46.2
31.0
11.2
15.0
28
M3x3.5
1.3
3.1
4.5
1472
MR 9WL-EE1-V0-N-51.9L-5-1...
MR 9WL
9
EE : End seal + Reinforce...
16.900
12.0
6.0
18
7.3
30
0
6x3.5x4.5
30
51.9
39.5
9.4
24.0
23
M3x3
1.3
2.6
4.0
940
MR 9WN-EE1-V0-N-40.4L-5-5...
MR 9WN
9
EE : End seal + Reinforce...
5.400
12.0
6.0
18
7.3
30
0
6x3.5x4.5
30
40.4
27.9
9.5
12.0
21
M3x3
1.3
2.6
4.0
940
MR 7WL-EE1-V0-N-41.7L-5-6...
MR 7WL
7
EE : End seal + Reinforce...
6.700
9.0
5.5
14
5.2
30
0
6x3.5x3.5
25
41.7
30.1
7.8
19.0
19
M3x3
1.1
1.9
3.2
516
MR 7WN-EE1-V0-N-32.8L-5-2...
MR 7WN
7
EE : End seal + Reinforce...
27.800
9.0
5.5
14
5.2
30
0
6x3.5x3.5
25
32.8
21.2
7.6
10.0
19
M3x3
1.1
1.9
3.2
516
MR 2WL-EE1-V0-N-17.9L-3.4...
MR 2WL
2
EE : End seal + Reinforce...
4.500
4.0
3.0
4
3.0
10
0
2.8x1.8x1.0
10
17.9
11.9
3.5
6.5
0
M2x1.3
0.0
0.0
1.3
69
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表