Modular belt Sprocket - T-2600 Series
LILAI Chain
T Series Modular Belt
T-2600 Series
Powered by
CAD모델 선택
{lilai/t_series_mesh_belt_chain/t_2600_series/t_2600_sprocket.prj},{NB=1-T-2600-HF-24-35},{PM=Machined Processed},{SF=HF : Split},{SERIES=T-2600 Series},{MATERIAL=Polyamide PA6, Machined, high precision, matching well.},{APPLYTO=Suitable for light load conveying, strong and durable},{JG=Bore tolerance: d -0.1/0},{TN=24},{PD=118.70},{OD=120.0},{S=55.0},{BORE=35},{TOP=109.9},{A=100.0},{L=50.0},{D1=64}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
CODE
Code
ⁿ/ₐ
PM
Processing methods
ⁿ/ₐ
SF
Sprocket form
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
APPLYTO
Apply to
ⁿ/ₐ
JG
Inner Diameter
ⁿ/ₐ
TN
Teeth No.
ⁿ/ₐ
PD
[mm]
OD
[mm]
S
[mm]
BORE
Bore
[mm]
1-T-2600-HF-16-20
1-T-2600-HF-16-20
Machined Processed
HF : Split
T-2600 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d -0.1/0
16
79.40
80.7
35.4
20
1-T-2600-HF-16-25
1-T-2600-HF-16-25
Machined Processed
HF : Split
T-2600 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d -0.1/0
16
79.40
80.7
35.4
25
1-T-2600-HF-24-25
1-T-2600-HF-24-25
Machined Processed
HF : Split
T-2600 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d -0.1/0
24
118.70
120.0
55.0
25
1-T-2600-HF-24-30
1-T-2600-HF-24-30
Machined Processed
HF : Split
T-2600 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d -0.1/0
24
118.70
120.0
55.0
30
1-T-2600-HF-24-35
1-T-2600-HF-24-35
Machined Processed
HF : Split
T-2600 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d -0.1/0
24
118.70
120.0
55.0
35
1-T-2600-HF-24-40
1-T-2600-HF-24-40
Machined Processed
HF : Split
T-2600 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d -0.1/0
24
118.70
120.0
55.0
40
1-T-2600-HF-32-25
1-T-2600-HF-32-25
Machined Processed
HF : Split
T-2600 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d -0.1/0
32
158.10
159.4
74.8
25
1-T-2600-HF-32-30
1-T-2600-HF-32-30
Machined Processed
HF : Split
T-2600 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d -0.1/0
32
158.10
159.4
74.8
30
1-T-2600-HF-32-35
1-T-2600-HF-32-35
Machined Processed
HF : Split
T-2600 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d -0.1/0
32
158.10
159.4
74.8
35
1-T-2600-HF-32-40
1-T-2600-HF-32-40
Machined Processed
HF : Split
T-2600 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d -0.1/0
32
158.10
159.4
74.8
40
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성