Modular belt sprocket - Machine plus - T-1000 Series
LILAI Chain
T Series Modular Belt
T-1000 Series
Powered by
CAD모델 선택
{lilai/t_series_mesh_belt_chain/t_1000_series/1_t_1000_sprocket.prj},{NB=1-T-1000-18-30},{PM=Machined Processed},{SERIES=T-1000 Series},{MATERIAL=Polyamide PA6, Machined, high precision, matching well.},{APPLYTO=Suitable for T-1000 modular belt/T-2300 modular belt, it is durable},{JG=Bore Tolerance: d +0.08/+0.02},{TN=18},{PD=146.27},{OD=146.50},{BORE=30},{A=100}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
BOM
CODE
Code
ⁿ/ₐ
PM
Processing methods
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
APPLYTO
Apply to
ⁿ/ₐ
JG
Inner Diameter
ⁿ/ₐ
TN
Teeth No.
ⁿ/ₐ
PD
[mm]
OD
[mm]
BORE
Bore
[mm]
1-T-1000-14-20
1-T-1000-14-20
Machined Processed
T-1000 Series
Polyamide PA6, Machined, ...
Suitable for T-1000 modul...
Bore Tolerance: d +0.08/+...
14
114.15
114.40
20
1-T-1000-14-25
1-T-1000-14-25
Machined Processed
T-1000 Series
Polyamide PA6, Machined, ...
Suitable for T-1000 modul...
Bore Tolerance: d +0.08/+...
14
114.15
114.40
25
1-T-1000-14-30
1-T-1000-14-30
Machined Processed
T-1000 Series
Polyamide PA6, Machined, ...
Suitable for T-1000 modul...
Bore Tolerance: d +0.08/+...
14
114.15
114.40
30
1-T-1000-16-20
1-T-1000-16-20
Machined Processed
T-1000 Series
Polyamide PA6, Machined, ...
Suitable for T-1000 modul...
Bore Tolerance: d +0.08/+...
16
130.20
130.10
20
1-T-1000-16-25
1-T-1000-16-25
Machined Processed
T-1000 Series
Polyamide PA6, Machined, ...
Suitable for T-1000 modul...
Bore Tolerance: d +0.08/+...
16
130.20
130.10
25
1-T-1000-16-30
1-T-1000-16-30
Machined Processed
T-1000 Series
Polyamide PA6, Machined, ...
Suitable for T-1000 modul...
Bore Tolerance: d +0.08/+...
16
130.20
130.10
30
1-T-1000-16-35
1-T-1000-16-35
Machined Processed
T-1000 Series
Polyamide PA6, Machined, ...
Suitable for T-1000 modul...
Bore Tolerance: d +0.08/+...
16
130.20
130.10
35
1-T-1000-18-25
1-T-1000-18-25
Machined Processed
T-1000 Series
Polyamide PA6, Machined, ...
Suitable for T-1000 modul...
Bore Tolerance: d +0.08/+...
18
146.27
146.50
25
1-T-1000-18-30
1-T-1000-18-30
Machined Processed
T-1000 Series
Polyamide PA6, Machined, ...
Suitable for T-1000 modul...
Bore Tolerance: d +0.08/+...
18
146.27
146.50
30
1-T-1000-18-35
1-T-1000-18-35
Machined Processed
T-1000 Series
Polyamide PA6, Machined, ...
Suitable for T-1000 modul...
Bore Tolerance: d +0.08/+...
18
146.27
146.50
35
1-T-1000-18-40
1-T-1000-18-40
Machined Processed
T-1000 Series
Polyamide PA6, Machined, ...
Suitable for T-1000 modul...
Bore Tolerance: d +0.08/+...
18
146.27
146.50
40
1-T-1000-19-25
1-T-1000-19-25
Machined Processed
T-1000 Series
Polyamide PA6, Machined, ...
Suitable for T-1000 modul...
Bore Tolerance: d +0.08/+...
19
154.32
154.60
25
1-T-1000-19-30
1-T-1000-19-30
Machined Processed
T-1000 Series
Polyamide PA6, Machined, ...
Suitable for T-1000 modul...
Bore Tolerance: d +0.08/+...
19
154.32
154.60
30
1-T-1000-19-35
1-T-1000-19-35
Machined Processed
T-1000 Series
Polyamide PA6, Machined, ...
Suitable for T-1000 modul...
Bore Tolerance: d +0.08/+...
19
154.32
154.60
35
1-T-1000-19-40
1-T-1000-19-40
Machined Processed
T-1000 Series
Polyamide PA6, Machined, ...
Suitable for T-1000 modul...
Bore Tolerance: d +0.08/+...
19
154.32
154.60
40
1-T-1000-20-25
1-T-1000-20-25
Machined Processed
T-1000 Series
Polyamide PA6, Machined, ...
Suitable for T-1000 modul...
Bore Tolerance: d +0.08/+...
20
162.37
162.80
25
1-T-1000-20-30
1-T-1000-20-30
Machined Processed
T-1000 Series
Polyamide PA6, Machined, ...
Suitable for T-1000 modul...
Bore Tolerance: d +0.08/+...
20
162.37
162.80
30
1-T-1000-20-35
1-T-1000-20-35
Machined Processed
T-1000 Series
Polyamide PA6, Machined, ...
Suitable for T-1000 modul...
Bore Tolerance: d +0.08/+...
20
162.37
162.80
35
1-T-1000-20-40
1-T-1000-20-40
Machined Processed
T-1000 Series
Polyamide PA6, Machined, ...
Suitable for T-1000 modul...
Bore Tolerance: d +0.08/+...
20
162.37
162.80
40
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성