Model 98511 - LINDAPTER® COUNTERSUNK HOLLO-BOLT TYPE HBCSK - STEEL - ZINC PLATED
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Clamping
Hollow section fastening
Powered by
CAD모델 선택
{emile_maurin_fix_infra/crapautage/section_creuse/98511.prj},{NB=emile_maurin_fix_infra_9851110-3_400},{DES=Fixation LINDAPTER® pour section creuse HOLLO-BOLT® tête fraisée CSK +JS500},{NORME1=-},{NORME2=-},{MATIERE=Acier},{REVETEMENT=Zn},{CERTIFICATION=CE ETA 10/0416},{MARQUE=LINDAPTER},{REF=9851110-3},{LODLEVEL=400},{B=M10x90},{E=41-60},{L=67.0},{D1=17.75},{H=6},{D=29},{AF=24},{TT=45},{TE=8.5},{SS=10.0},{X1=6},{PPATH=98511/98511_asmtpl.prj},{PC=HBCSK10-3},{T=-},{WEB=https://fixation.emile-maurin.fr}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
DES
Long description
ⁿ/ₐ
NORME1
Standard 1
ⁿ/ₐ
NORME2
Standard 2
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Revętement
ⁿ/ₐ
CERTIFICATION
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
B
Bolt
ⁿ/ₐ
E
Clamping thickness
ⁿ/ₐ
L
[mm]
D1
d
ⁿ/ₐ
H
[mm]
D
[mm]
emile_maurin_985118-1
Fixation LINDAPTER® pour...
-
-
Acier
Zn
CE ETA 10/0416
LINDAPTER
985118-1
M8x50
3-22
30.0
13.75
5
22
emile_maurin_985118-2
Fixation LINDAPTER® pour...
-
-
Acier
Zn
CE ETA 10/0416
LINDAPTER
985118-2
M8x70
22-41
49.0
13.75
5
22
emile_maurin_985118-3
Fixation LINDAPTER® pour...
-
-
Acier
Zn
CE ETA 10/0416
LINDAPTER
985118-3
M8x90
41-60
68.0
13.75
5
22
emile_maurin_9851110-1
Fixation LINDAPTER® pour...
-
-
Acier
Zn
CE ETA 10/0416
LINDAPTER
9851110-1
M10x50
3-22
30.0
17.75
6
29
emile_maurin_9851110-2
Fixation LINDAPTER® pour...
-
-
Acier
Zn
CE ETA 10/0416
LINDAPTER
9851110-2
M10x70
22-41
48.0
17.75
6
29
emile_maurin_9851110-3
Fixation LINDAPTER® pour...
-
-
Acier
Zn
CE ETA 10/0416
LINDAPTER
9851110-3
M10x90
41-60
67.0
17.75
6
29
emile_maurin_9851112-1
Fixation LINDAPTER® pour...
-
-
Acier
Zn
CE ETA 10/0416
LINDAPTER
9851112-1
M12x55
3-25
35.0
19.75
7
32
emile_maurin_9851112-2
Fixation LINDAPTER® pour...
-
-
Acier
Zn
CE ETA 10/0416
LINDAPTER
9851112-2
M12x80
25-47
57.0
19.75
7
32
emile_maurin_9851112-3
Fixation LINDAPTER® pour...
-
-
Acier
Zn
CE ETA 10/0416
LINDAPTER
9851112-3
M12x100
47-69
79.0
19.75
7
32
emile_maurin_9851116-1
Fixation LINDAPTER® pour...
-
-
Acier
Zn
CE ETA 10/0416
LINDAPTER
9851116-1
M16x70
12-29
41.5
25.75
8
38
emile_maurin_9851116-2
Fixation LINDAPTER® pour...
-
-
Acier
Zn
CE ETA 10/0416
LINDAPTER
9851116-2
M16x100
29-50
63.0
25.75
8
38
emile_maurin_9851116-3
Fixation LINDAPTER® pour...
-
-
Acier
Zn
CE ETA 10/0416
LINDAPTER
9851116-3
M16x120
50-71
84.0
25.75
8
38
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Model 98521 - LINDAPTER® FLUSH FIT HOLLO-BOLT TYPE HBFF - STEEL - ZINC PLAT...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Model 98504 - LINDAPTER® HOLLO-BOLT TYPE HB - STEEL - HOT DIP GALVANISED
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Model 98500 - LINDAPTER® HOLLO-BOLT TYPE HB - STAINLESS STEEL
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
V.2FHC - Machine screws HEXAGON CSK HEAD SCREWS DIN 7991 NFE 27-160 Inox A2...
FG INOX
25.04.2023
Modèle 98501 - Fixation LINDAPTER® pour section creuse HOLLO-BOLT® tête H -...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
29.07.2020
Model 98501 - LINDAPTER® HOLLO-BOLT TYPE HB - STEEL - ZINC PLATED +JS500
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
SNH-GJ - Hexagon Bolt (Biometallic corrosion prevention treatment)
NBK (Nabeya Bi-tech Kaisha)
18.05.2022
V.4FHC - Machine screws HEXAGON CSK HEAD SCREWS DIN 7991 NFE 27-160 Inox A4...
FG INOX
25.04.2023
K0708 - Screws with countersunk head hexagon socket DIN EN ISO 10642
KIPP
03.06.2024
Modèle 98511 - Fixation LINDAPTER® pour section creuse HOLLO-BOLT® fraisée ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
29.07.2020
Angle bracket for combination rail - Angle bracket for combination rail
Rittal
22.08.2022
K1176 - Spring hinges steel or stainless steel, 180 mm
KIPP
27.05.2024
05000643000 - Stainless steel heavy duty hinge
SToxxparts
31.05.2022
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성