目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Model 72115 - Hinged hexagonal pipe holder with rod - Stainless steel 304
BENE INOX - Stainless steel valves, pipes and fittings
03 - Tubes - Supports - Colliers
Colliers de fixation
Powered by
CAD模型選擇
{bene_inox_raccords/03_tube_support_collier/06_colliers_de_fixation/72115.prj},{NB=bene_inox_272115-51},{REF=272115-51},{TYPE=SMS},{MAT=Inox 304},{D1=51},{D2=19},{L1=100},{L2=92},{POIDS=0.18},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Reference
ⁿ/ₐ
TYPE
ⁿ/ₐ
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
POIDS
[kg]
Béné Inox 272115-25
272115-25
SMS
25
14
100
61
0.14
Béné Inox 272115-29
272115-29
DIN
28 - 29
14
100
65
0.15
Béné Inox 272115-35
272115-35
DIN
34 - 35
14
100
73
0.16
Béné Inox 272115-38
272115-38
SMS
38
19
100
77
0.16
Béné Inox 272115-41
272115-41
DIN
40 - 41
19
100
79
0.17
Béné Inox 272115-51
272115-51
SMS
51
19
100
92
0.18
Béné Inox 272115-53
272115-53
DIN / MACON
52 - 53
19
100
93
0.18
Béné Inox 272115-63
272115-63
SMS / MACON
63
19
100
106
0.20
Béné Inox 272115-70
272115-70
DIN
70
19
100
117
0.21
Béné Inox 272115-76
272115-76
SMS / ISO
76
19
100
122
0.21
Béné Inox 272115-85
272115-85
DIN
85
19
100
132
0.23
Béné Inox 272115-104
272115-104
SMS / DIN
104
19
100
151
0.25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表