Model 62442 - Countersunk head self drilling screw square recess - DIN 7504 O - aisi 410
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Stainless steel fasteners
Machine screws-Tapping screws-self-piercing screws
Stainless steel A2
Powered by
CAD模型選擇
{emile_maurin_fix_infra/fix_inox/vis_metaux/inox_a2/62442.prj},{NB=emile_maurin_fix_infra_624424,2X32_400},{DES=Vis autoperceuse tête fraisée carrée},{NORME1=DIN 7504 O},{NORME2=-},{MATIERE=AISI 410},{REVETEMENT=-},{CERTIFICATION=-},{MARQUE=-},{REF=624424,2X32},{LODLEVEL=400},{DXL=4.2X32},{KR=1},{D=4.2},{DK=8.2},{L=32.0},{D3=3.100},{P=1.400},{LG=23.000},{DP=3.600},{A=1.400},{K=3.05},{R=1.600},{MH=4.600},{TH=2.600},{MZ=3.200},{TZ=2.000},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
DES
Long description
ⁿ/ₐ
NORME1
Standard 1
ⁿ/ₐ
NORME2
Standard 2
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Revętement
ⁿ/ₐ
CERTIFICATION
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
D
Screw nominal diameter
[mm]
DK
Head diameter
[mm]
L
Nominal length
[mm]
K
Height of the head
[mm]
emile_maurin_624424,2X16
Vis autoperceuse tête fra...
DIN 7504 O
-
AISI 410
-
-
-
624424,2X16
4.2X16
4.2
8.2
16.0
3.05
emile_maurin_624424,2X19
Vis autoperceuse tête fra...
DIN 7504 O
-
AISI 410
-
-
-
624424,2X19
4.2X19
4.2
8.2
19.0
3.05
emile_maurin_624424,2X25
Vis autoperceuse tête fra...
DIN 7504 O
-
AISI 410
-
-
-
624424,2X25
4.2X25
4.2
8.2
25.0
3.05
emile_maurin_624424,2X32
Vis autoperceuse tête fra...
DIN 7504 O
-
AISI 410
-
-
-
624424,2X32
4.2X32
4.2
8.2
32.0
3.05
emile_maurin_624424,8X19
Vis autoperceuse tête fra...
DIN 7504 O
-
AISI 410
-
-
-
624424,8X19
4.8X19
4.8
9.5
19.0
3.55
emile_maurin_624424,8X25
Vis autoperceuse tête fra...
DIN 7504 O
-
AISI 410
-
-
-
624424,8X25
4.8X25
4.8
9.5
25.0
3.55
emile_maurin_624424,8X32
Vis autoperceuse tête fra...
DIN 7504 O
-
AISI 410
-
-
-
624424,8X32
4.8X32
4.8
9.5
32.0
3.55
emile_maurin_624424,8X38
Vis autoperceuse tête fra...
DIN 7504 O
-
AISI 410
-
-
-
624424,8X38
4.8X38
4.8
9.5
38.0
3.55
emile_maurin_624424,8X50
Vis autoperceuse tête fra...
DIN 7504 O
-
AISI 410
-
-
-
624424,8X50
4.8X50
4.8
9.5
50.0
3.55
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 62442 - Countersunk head self drilling screw square recess - DIN ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
ISO 7050 C-H (DIN 7982 C) - FN 363 - verzinkt blau - Cross recessed counter...
SFS Group Schweiz AG
17.06.2024
DIN 7504 M-TX - Self-drilling screws with tapping screw thread, form M
Fabory
13.02.2023
DIN 7504 O-TX - Self-drilling screws with tapping screw thread, form O
Fabory
13.02.2023
DIN 7504 O V2 - Bohrschrauben mit Blechschrauben
Fabory
13.02.2023
Model 34731 - DRILLEX FOR PVC COUNTERSUNK FLAT HEAD SELF DRILLING CROSS REC...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Reference 62442 - Countersunk head self drilling screw square recess - DIN ...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表