Modèle A1-264 - Roue cylindrique droite en POM C - Module 0,5 - Largeur denture 3mm
MICHAUD CHAILLY - Direct Transmission
Transmission
engrenages
Roues denture droite POM C
Powered by
CAD模型選擇
{michaud_chailly_transmission/transmission/engrenages/roue_dent_droit_pom_c/a1_264.prj},{NB=michaud_chailly_A1-264-36-1},{MAT=Hostaform},{M=0.5},{NBR=36},{D1=4},{D2=19.0},{D3=12},{D4=13.0},{L1=10},{L2=2},{B=3},{CP=7.5},{INFOS=INFOTEXTE},{D=18.000},{G=1.890},{INFO1=a1_264.txt},{V=2},{WEB=WWW}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
M
Module
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
B
[mm]
CP
Couple
[Ncm]
Michaud Chailly A1-264-12...
A1-264-12-1
Hostaform
0.5
2
7.0
4
0.0
7
0
3
0.8
Michaud Chailly A1-264-13...
A1-264-13-1
Hostaform
0.5
2
7.5
4
0.0
7
0
3
0.9
Michaud Chailly A1-264-14...
A1-264-14-1
Hostaform
0.5
2
8.0
5
0.0
7
0
3
1.0
Michaud Chailly A1-264-15...
A1-264-15-1
Hostaform
0.5
3
8.5
6
0.0
10
0
3
1.1
Michaud Chailly A1-264-16...
A1-264-16-1
Hostaform
0.5
3
9.0
6
0.0
10
0
3
1.2
Michaud Chailly A1-264-17...
A1-264-17-1
Hostaform
0.5
3
9.5
6
0.0
10
0
3
1.3
Michaud Chailly A1-264-18...
A1-264-18-1
Hostaform
0.5
4
10.0
8
0.0
10
0
3
1.5
Michaud Chailly A1-264-19...
A1-264-19-1
Hostaform
0.5
4
10.5
8
0.0
10
0
3
1.7
Michaud Chailly A1-264-20...
A1-264-20-1
Hostaform
0.5
4
11.0
8
0.0
10
0
3
1.9
Michaud Chailly A1-264-21...
A1-264-21-1
Hostaform
0.5
4
11.5
8
0.0
10
0
3
2.1
Michaud Chailly A1-264-22...
A1-264-22-1
Hostaform
0.5
4
12.0
10
0.0
10
0
3
2.4
Michaud Chailly A1-264-23...
A1-264-23-1
Hostaform
0.5
4
12.5
10
0.0
10
0
3
2.6
Michaud Chailly A1-264-24...
A1-264-24-1
Hostaform
0.5
4
13.0
10
0.0
10
0
3
2.9
Michaud Chailly A1-264-25...
A1-264-25-1
Hostaform
0.5
4
13.5
10
0.0
10
0
3
3.2
Michaud Chailly A1-264-26...
A1-264-26-1
Hostaform
0.5
4
14.0
10
0.0
10
0
3
3.5
Michaud Chailly A1-264-27...
A1-264-27-1
Hostaform
0.5
4
14.5
10
0.0
10
0
3
3.8
Michaud Chailly A1-264-28...
A1-264-28-1
Hostaform
0.5
4
15.0
10
0.0
10
0
3
4.2
Michaud Chailly A1-264-30...
A1-264-30-1
Hostaform
0.5
4
16.0
12
0.0
10
0
3
4.9
Michaud Chailly A1-264-32...
A1-264-32-1
Hostaform
0.5
4
17.0
12
11.0
10
2
3
5.7
Michaud Chailly A1-264-35...
A1-264-35-1
Hostaform
0.5
4
18.5
12
12.5
10
2
3
7.0
Michaud Chailly A1-264-36...
A1-264-36-1
Hostaform
0.5
4
19.0
12
13.0
10
2
3
7.5
Michaud Chailly A1-264-38...
A1-264-38-1
Hostaform
0.5
4
20.0
12
13.5
10
2
3
8.5
Michaud Chailly A1-264-40...
A1-264-40-1
Hostaform
0.5
4
21.0
12
14.0
10
2
3
9.5
Michaud Chailly A1-264-42...
A1-264-42-1
Hostaform
0.5
4
22.0
12
16.0
10
2
3
10.6
Michaud Chailly A1-264-45...
A1-264-45-1
Hostaform
0.5
4
23.5
12
18.5
10
2
3
12.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表