目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 63442 - Clamp excentric reducer - Ra = 0,4 μm - Stainless steel 316 L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
63 - Norme CLAMP
02 - Accessoires de tuyauterie CLAMP
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/63_norme_clamp/02_accessoires_de_tuyauterie_clam/63442.prj},{NB=bene_inox_663442-6351},{REF=663442-6351},{DN=63-51},{DNP=2\"1/2-2\"},{D1=48.5},{D2=60.5},{D3=64.0},{D4=77.5},{L=76.2},{POIDS=0.23},{D5=56.5},{D6=70.5},{D7=51.0},{D8=63.5},{L1=12.7},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
REF
Référence
ⁿ/ₐ
DN
Diamètre nominal
[mm]
DNP
Diamètre nominal
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 663442-3825
663442-3825
38-25
1"1/2-1"
22.5
35.5
50.5
50.5
76.2
0.15
Béné Inox 663442-5138
663442-5138
51-38
2"-1"1/2
35.5
48.5
50.5
64.0
76.2
0.17
Béné Inox 663442-5125
663442-5125
51-25
2"-1"
22.5
48.5
50.5
64.0
127.0
0.22
Béné Inox 663442-6351
663442-6351
63-51
2"1/2-2"
48.5
60.5
64.0
77.5
76.2
0.23
Béné Inox 663442-6338
663442-6338
63-38
2"1/2-1"1/2
35.5
60.5
50.5
77.5
127.0
0.28
Béné Inox 663442-7663
663442-7663
76-63
3"-2"1/2
60.5
72.9
77.5
91.0
76.2
0.32
Béné Inox 663442-7651
663442-7651
76-51
3"-2"
48.5
72.9
64.0
91.0
127.0
0.37
Béné Inox 663442-10476
663442-10476
104-76
4"-3"
72.9
100.0
91.0
119.0
130.2
0.62
Béné Inox 663442-10463
663442-10463
104-63
4"-2"1/2
60.5
100.0
77.5
119.0
181.0
0.68
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表