您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 58259 - 3 pieces ATEX flanged ball valve with ISO mounting pad - Full bore - Lockable handle - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
58 - Robinetterie
01_vannes_a_boule
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/58_robinetterie/01_vannes_a_boule/58259.prj},{NB=bene_inox_458259-32_1},{REF=458259-32},{DN=32},{DNP=1\"1/4},{PN=40},{D1=32.0},{D2=140},{L1=180},{L2=177},{L3=98},{POIDS=5.90},{V=1},{PPATH=5825/5825_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
REF
Reference
ⁿ/ₐ
DN
[mm]
DNP
[Pouces]
PN
[bar]
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
POIDS
[kg]
Béné Inox 458259-15
458259-15
15
1/2"
40
15.0
95
130
150
70
2.20
Béné Inox 458259-20
458259-20
20
3/4"
40
20.0
105
150
150
77
3.10
Béné Inox 458259-25
458259-25
25
1"
40
25.0
115
160
177
94
4.10
Béné Inox 458259-32
458259-32
32
1"1/4
40
32.0
140
180
177
98
5.90
Béné Inox 458259-40
458259-40
40
1"1/2
40
38.0
150
200
197
103
7.30
Béné Inox 458259-50
458259-50
50
2"
40
50.0
165
230
197
110
10.30
Béné Inox 458259-65
458259-65
65
2"1/2
16
63.5
185
290
267
151
14.70
Béné Inox 458259-80
458259-80
80
3"
16
76.0
200
310
300
173
20.80
Béné Inox 458259-100
458259-100
100
4"
16
100.0
220
350
400
205
35.30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 58171 - 3 pieces ball valve with full bore - SW or BW ends
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
Modèle 58269 - 2 pieces ATEX flanged ball valve with ISO mounting pad - Ful...
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
Modèle 58229/58227 - 3 ways ATEX flanged ball valve with ISO mounting pad -...
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
Modèle 58721 - Non return valve - SW or BW ends
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Modèle 50240 - 3 ways flanged ball valve with L bore (58229) with aluminium...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Model 58268 - 2 pieces atex class 150 flanged ball valve with iso mounting ...
BENE INOX - Stainless steel valves, pipes and fittings
14.04.2021
Model 58259D - 3 pieces flanged ball valve with O/C position sensing - Full...
BENE INOX - Stainless steel valves, pipes and fittings
14.04.2021
Modèle 58303/58305 - 2 pieces ATEX ball valve - Female / female BSP or NPT ...
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
Modèle 58249 - Wafer ATEX ball valve with ISO mounting pad - Full bore - Lo...
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
Model 5721 - Welding neck flange - Type 11B -Schedule 40S - Stainless steel...
BENE INOX - Stainless steel valves, pipes and fittings
28.04.2021
Modèle 50290 - 3 pieces ball valve with ISO flanges (58259) with aluminium ...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 58859 - PN16 flanged sight glass - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
I.RBIB - Flanged end ball valves 2 PIECES FLANGED END FULL BORE NP10/16 WP ...
FG INOX
16.02.2017
Model 50297 - ISO 3-piece ball valve with flanges (58259) with IP66 electri...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表