目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 58137 - Wing handle for models 58123, 58143, 58145 and 58153 - Stainless steel 304
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
58 - Robinetterie
01_vannes_a_boule
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/58_robinetterie/01_vannes_a_boule/58137.prj},{NB=bene_inox_458137-60},{REF=458137-60},{MAT=Inox 304},{DN=DN8 / DN10 / DN15},{L=60},{L2=21},{M=5},{X=1},{L1=0},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DN
ⁿ/ₐ
L
[mm]
L2
[mm]
M
Flat
ⁿ/ₐ
Béné Inox 458137-60
458137-60
Inox 304
DN8 / DN10 / DN15
60
21
5
Béné Inox 458137-82
458137-82
Inox 304
DN20 / DN25
80
21
6,5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表