您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5298 - Male BSPP / Female BSP adapter - Stainlees steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
52 - Accessoires de tuyauterie
01 - Accessoires de tuyauterie filetés
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/52_accessoires_de_tuyauterie/01_accessoires_de_tuyauterie_filetes/5298.prj},{NB=bene_inox_652983-25},{REF=652983-25},{DN=25},{DNP=1\"},{D=25.0},{F1=1\"},{F2=1\"},{L1=41},{L2=18},{L3=20},{S=38},{POIDS=0,150},{F1X=33.249},{DEXT=0},{D2=30.000},{L4=3.500},{CH=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
REF
Référence
ⁿ/ₐ
DN
ⁿ/ₐ
DNP
[pouces]
D
[mm]
F1
ISO 7/1
[pouces]
F2
ISO 228-1
[pouces]
L1
[mm]
L2
[mm]
L3
[mm]
S
[mm]
POIDS
[kg]
Béné Inox 652983-8
652983-8
8
1/4"
8.0
1/4"
1/4"
26
11
12
17
0,025
Béné Inox 652983-10
652983-10
10
3/8"
10.0
3/8"
3/8"
26
11
12
21
0,037
Béné Inox 652983-15
652983-15
15
1/2"
15.0
1/2"
1/2"
33
14
16
24
0,053
Béné Inox 652983-20
652983-20
20
3/4"
20.0
3/4"
3/4"
35
15
17
30
0,079
Béné Inox 652983-25
652983-25
25
1"
25.0
1"
1"
41
18
20
38
0,150
Béné Inox 652983-32
652983-32
32
1" 1/4
32.0
1" 1/4
1" 1/4
45
19
22
46
0,222
Béné Inox 652983-40
652983-40
40
1" 1/2
38.0
1" 1/2
1" 1/2
46
20
22
55
0,323
Béné Inox 652983-50
652983-50
50
2"
50.0
2"
2"
55
21
27
65
0,462
Béné Inox 652983-65
652983-65
65
2" 1/2
65.0
2" 1/2
2" 1/2
58
23
31
85
0,734
Béné Inox 652983-80
652983-80
80
3"
78.0
3"
3"
62
24
34
95
0,803
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 5299 - Male BSPT / Female BSPP adapter - Stainlees steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5244 - Female / female 90° elbow (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Modèle 5280 - Hexagon nipple with BSSP thread - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5243 - Female / male adapter - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5238 - Female / male reducer - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5254 - Female / female reducer (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5115 - Unions conical seat Male / Female - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
20.03.2023
Model 5239 - Female / female reducer - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Modèle 5286 - NPT Female / BSPT male adapter - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Modèle 5285 - BSP Female / NPT male adapter - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5221 - Hexagonal nipple - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5253 - Male / female reducer (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5237 - Male / female reducer - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5229 - Female cap - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表