magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
MKRL - 防护套管的L型接头
Festo
产品
气动连接系统
保护性导管系统
用于生产性套管的管接件
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/protectsys/fitt_protec/mkrl.prj},{NB=177575 MKRL-12-PG-11},{TNR=177575},{TYP=MKRL-12-PG-11},{D1=Pg 11},{D2=15.500},{D3=23.000},{D4=23.000},{H1=42.000},{L1=37.500},{L2=10.000},{SW=21.000},{DN=18.600},{DK=17.260},{TYP2=12.000},{GTIN=4052568038168}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
H1
[mm]
L1
[mm]
L2
[mm]
SW
扳手开口宽度
[mm]
DK
[mm]
TYP2
[mm]
GTIN
ⁿ/ₐ
177574 MKRL-10-PG-9
177574
MKRL-10-PG-9
Pg 9
12.000
20.000
20.000
36.000
34.000
10.000
18.000
13.860
12.000
4052568038151
177575 MKRL-12-PG-11
177575
MKRL-12-PG-11
Pg 11
15.500
23.000
23.000
42.000
37.500
10.000
21.000
17.260
12.000
4052568038168
177576 MKRL-16,5-PG-16
177576
MKRL-16,5-PG-16
Pg 16
18.000
29.500
27.000
49.500
47.000
12.000
27.000
21.160
16.000
4052568038175
177577 MKRL-23-PG-21
177577
MKRL-23-PG-21
Pg 21
24.000
37.000
34.000
57.000
55.000
12.000
34.000
26.780
20.000
4052568038182
177578 MKRL-29-PG-29
177578
MKRL-29-PG-29
Pg 29
32.000
44.000
43.000
68.000
63.000
12.000
40.000
35.480
25.000
4052568038199
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表