magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
MKA - 转接接头
Festo
产品
气动连接系统
保护性导管系统
用于生产性套管的管接件
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/protectsys/fitt_protec/mka.prj},{NB=177594 MKA-PG-21-PG-29-KU},{TNR=177594},{TYP=MKA-PG-21-PG-29-KU},{INFO=},{D1=45.500},{D2=42.000},{D3=Pg29},{D4=Pg21},{D41=0.000},{D5=22.000},{L1=31.000},{L2=14.000},{T1=16.000},{SW=41.000},{D2N=0.000},{D2K=0.000},{VER=3.000},{CNSMASSEXACT=0.016},{EOLDATE=},{GTIN=4052568038205}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
D2
螺纹
ⁿ/ₐ
D3
ⁿ/ₐ
D4
ⁿ/ₐ
D5
[mm]
L1
[mm]
L2
[mm]
T1
[mm]
SW
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
193948 MKA-PG-21-PG-16-KU
193948
MKA-PG-21-PG-16-KU
Pg 16
Pg 21
16.000
35.500
0.000
16.000
11.000
12.000
32.000
0.006
4052568044107
193949 MKA-PG-29-PG-16-KU
193949
MKA-PG-29-PG-16-KU
Pg 16
Pg 29
17.000
42.800
0.000
17.000
11.000
12.000
40.000
0.015
4052568044114
177594 MKA-PG-21-PG-29-KU
177594
MKA-PG-21-PG-29-KU
45.500
42.000
Pg29
Pg21
22.000
31.000
14.000
16.000
41.000
0.016
4052568038205
177595 MKA-PG-29-PG-21
177595
MKA-PG-29-PG-21
39.000
Pg21
Pg29
0.000
0.000
11.500
8.000
0.000
0.000
0.043
4052568038212
1879671 MKA-PG21-M25
1879671
MKA-PG21-M25
M25x1.5
Pg21
23.000
0.000
0.000
19.000
7.000
9.500
32.000
0.044
1879672 MKA-PG29-M32
1879672
MKA-PG29-M32
M32x1.5
Pg29
0.000
0.000
0.000
12.000
8.000
0.000
0.000
0.034
4052568062354
1879673 MKA-PG29-M40
1879673
MKA-PG29-M40
M40x1.5
Pg29
32.000
0.000
0.000
21.000
8.000
10.500
43.000
0.047
4052568062361
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表