您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
MK-D-1310 - Retaining Rings - Housing Rings
Essentra Components
Fasteners
Washers, Spacers & Bushings
Retaining & Fixing Rings
Retaining Rings
Retaining Rings - Housing Rings
Powered by
CAD模型選擇
{essentra/l1_k00000000/l2_k10000000/l3_k10020000/l4_k10020300/p090883/mk-d-1310.prj},{NB=MK-D-1325},{PN=MK-D-1325},{AMERSID=1061620},{APACID=-},{EMEAID=-},{SIZE=25},{MATERIAL=Black Phosphate Coated},{PARTOFASSORTMENT=MK-174-18},{QUANITITYINASSOR=10},{DFSKETCH0=26.900},{SECMAXSKETCH0=2.700},{D1BOSSEXTRUDE0=1.200},{HSKETCH0=4.400},{RSKETCH0=2.000},{D1SKETCH0=29.9999999999991}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
SIZE
Size
[mm]
MATERIAL
Material
ⁿ/ₐ
PARTOFASSORTMENT
Part of Assortment
ⁿ/ₐ
QUANITITYINASSOR
Quanitity In Assortment
ⁿ/ₐ
MK-D-1310
MK-D-1310
1061661
-
-
10
Black Phosphate Coated
MK-174-18
15
MK-D-1312
MK-D-1312
1061670
-
-
12
Black Phosphate Coated
MK-174-18
15
MK-D-1314
MK-D-1314
1061658
-
-
14
Black Phosphate Coated
MK-174-18
20
MK-D-1316
MK-D-1316
1061705
-
-
16
Black Phosphate Coated
MK-174-18
20
MK-D-1318
MK-D-1318
1061612
-
-
18
Black Phosphate Coated
MK-174-18
15
MK-D-1320
MK-D-1320
1061640
-
-
20
Black Phosphate Coated
MK-174-18
15
MK-D-1322
MK-D-1322
1061632
-
-
22
Black Phosphate Coated
MK-174-18
10
MK-D-1324
MK-D-1324
1061698
-
-
24
Black Phosphate Coated
MK-174-18
10
MK-D-1325
MK-D-1325
1061620
-
-
25
Black Phosphate Coated
MK-174-18
10
MK-D-1327
MK-D-1327
1061684
-
-
27
Black Phosphate Coated
MK-174-18
5
MK-D-1328
MK-D-1328
1061652
-
-
28
Black Phosphate Coated
MK-174-18
10
MK-D-1330
MK-D-1330
1061635
-
-
30
Black Phosphate Coated
MK-174-18
5
MK-D-1332
MK-D-1332
1061623
-
-
32
Black Phosphate Coated
MK-174-18
5
MK-D-1335
MK-D-1335
1061700
-
-
35
Black Phosphate Coated
MK-174-18
5
MK-D-1336
MK-D-1336
1061667
-
-
36
Black Phosphate Coated
MK-174-18
3
MK-D-1337
MK-D-1337
1061616
-
-
37
Black Phosphate Coated
MK-174-18
3
MK-D-1338
MK-D-1338
1061674
-
-
38
Black Phosphate Coated
MK-174-18
4
MK-D-1340
MK-D-1340
1061621
-
-
40
Black Phosphate Coated
MK-174-18
4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表