Mini safety ball valves, non-lockable, with relief port
Riegler
Pneumatic products
Valves and shut-off devices
Ball valves
Mini safety ball valves, non-lockable, with relief port
Powered by
CAD模型選擇
{riegler/hauptkatalog/03_ventile-und-absperrorgane/kugelhaehne/mini-kugelhae_nicht_absperrbar_mit_entlbohrung/mini_kugel_nicht_absperrbar_mit_entluftungsbohr.prj},{NB=377.01-1},{IDNR=},{ARTNR=377.01},{V=1},{G=G 1/8 innen},{DN=5.5},{EB=2.5},{SW=14-15},{L=35.0},{L1=19.0},{H=21.0},{NDM=9.728},{TYPE=1},{SW1=14.000},{SW2=15.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
G
Thread
ⁿ/ₐ
DN
[mm]
EB
Relief port
[mm]
SW
ⁿ/ₐ
L
[mm]
L1
[mm]
H
[mm]
377.01
377.01
G 1/8 female
5.5
2.5
14-15
35.0
19.0
21.0
377.02
377.02
G 1/4 female
5.5
2.5
14-15
37.0
19.0
21.0
377.03
377.03
G 3/8 female
8.0
3.0
18-19
42.0
19.0
22.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表