Advertising
Catalog navigation
CAD model selection
Filter settings

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Gühring
    1146 - DIN 338 DRILL
    EMUGE-FRANKEN
    DIN 6535 - HA
    Turck
    9910492 - Temperature Detection, Probe
    Gühring
    1132 - WN DRILL W. INT. COOLANT
    SRD-FA
    AIT,AITK - Rolling ball screw - diameter 20- lead 5·10·20- accuracy class C7·C10- Standard type -P·F specified type
    Neff Gewindetriebe
    Rolled Precision Trapezoidal Screw RPTS/RATS
    WMBerg
    LMS & LMT - Hardened and Ground Shafts 1/4" to 2" Diameter C1060 Steel Hardened C60-C65 440 Stainless Hardened C50-55
    Bossard Catalog
    BN 1880 - Hex head self-drilling screws, fully threaded (~DIN 7504 K; ~ISO 15480; ecosyn® drill), steel case-hardened 560 HV, zinc plated blue
    Bossard Catalog
    BN 20909 - Wood drill bit (Toproc®), plain
    Gühring
    622 - DIN 338 DRILL
    EMUGE-FRANKEN
    EF-Drill DIN 6537 L IK DIN 6535 - HA
    Gühring
    228 - DIN 1897 DRILL
    Gühring
    128 - WN DRILL
    Gühring
    512 - WN TIN DRILL
Previews
3D
2D
Download CAD models